Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface GPIO Output power (W) 2.75 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 RDS(on) (Ω) 0.35 THD + N at 1 kHz (%) 0.18 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface GPIO Output power (W) 2.75 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 RDS(on) (Ω) 0.35 THD + N at 1 kHz (%) 0.18 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Maximize Battery Life and Minimize Heat
    • 0.5–µ Shutdown Current
    • 3.0–mA Quiescent Current
    • High Efficiency Class–D
      • 88% at 400mW at 8
      • 80% at 100mW at 8
  • Three Fixed Gain Versions
    • TPA2032D1 has a gain of 2 V/V (6dB)
    • TPA2033D1 has a gain of 3 V/V (9.5dB)
    • TPA2034D1 has a gain of 4 V/V (12dB)
  • Only One External Component Required
    • Internal Matched Input Gain and Feedback Resistors for Excellent PSRR and CMRR
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • PSRR (–75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Dedicated Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • CMRR (–69 dB)Eliminates Two Input Coupling Capacitors
  • Thermal and Short–Circuit Protection
  • Pinout Very Similar to TPA2010D1
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree Lead–Free (Pb–Free: YZF)
  • APPLICATIONS
    • Ideal for Wireless Handsets, PDAs, and other mobile devices

  • Maximize Battery Life and Minimize Heat
    • 0.5–µ Shutdown Current
    • 3.0–mA Quiescent Current
    • High Efficiency Class–D
      • 88% at 400mW at 8
      • 80% at 100mW at 8
  • Three Fixed Gain Versions
    • TPA2032D1 has a gain of 2 V/V (6dB)
    • TPA2033D1 has a gain of 3 V/V (9.5dB)
    • TPA2034D1 has a gain of 4 V/V (12dB)
  • Only One External Component Required
    • Internal Matched Input Gain and Feedback Resistors for Excellent PSRR and CMRR
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • PSRR (–75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Dedicated Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • CMRR (–69 dB)Eliminates Two Input Coupling Capacitors
  • Thermal and Short–Circuit Protection
  • Pinout Very Similar to TPA2010D1
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree Lead–Free (Pb–Free: YZF)
  • APPLICATIONS
    • Ideal for Wireless Handsets, PDAs, and other mobile devices

The TPA2032D1 (2V/V gain), TPA2033D1 (3V/V gain), and TPA2034D1 (4V/V gain) are 2.75–W high efficiency filter–free class–D audio power amplifiers, each in an approximately 1.5–mm × 1.5–mm wafer chip scale package (WCSP) that requires only one external component. The pinout is the same as the TPA2010D1 except that the external gain setting input resistors required by the TPA2010D1 are integrated into the fixed gain TPA203xD1 family.

Features like –75dB PSRR and improved RF–rectification immunity with a very small PCB footprint (WCSP amplifier plus single decoupling cap) make the TPA203xD1 family ideal for wireless handsets. A fast start–up time of 3.2 ms with minimal pop makes the TPA203xD1 family ideal for PDA applications.

In wireless handsets, the earpiece, speaker phone, and melody ringer can each be driven by a TPA203xD1. The TPA203xD1 family has a low 27–µV noise floor, A–weighted.

The TPA2032D1 (2V/V gain), TPA2033D1 (3V/V gain), and TPA2034D1 (4V/V gain) are 2.75–W high efficiency filter–free class–D audio power amplifiers, each in an approximately 1.5–mm × 1.5–mm wafer chip scale package (WCSP) that requires only one external component. The pinout is the same as the TPA2010D1 except that the external gain setting input resistors required by the TPA2010D1 are integrated into the fixed gain TPA203xD1 family.

Features like –75dB PSRR and improved RF–rectification immunity with a very small PCB footprint (WCSP amplifier plus single decoupling cap) make the TPA203xD1 family ideal for wireless handsets. A fast start–up time of 3.2 ms with minimal pop makes the TPA203xD1 family ideal for PDA applications.

In wireless handsets, the earpiece, speaker phone, and melody ringer can each be driven by a TPA203xD1. The TPA203xD1 family has a low 27–µV noise floor, A–weighted.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet 2.75-W Fixed Gain Mono Filter-Free Class-D Audio Power Amplifier datasheet 21 Jun 2006
User guide TPA2032/33/34D1EVM - User Guide (Rev. A) 26 Jun 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos