Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 1.5 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 86 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 1.5 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 86 Operating temperature range (°C) -40 to 85
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +12 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 27 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 150 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +12 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 27 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 150 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

The TPA2039D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 12 dB of fixed gain in a tiny 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 93% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 82-dB PSRR, 27 µV output noise and improved RF immunity make the TPA2039D1 class-D amplifier ideal for cellular handsets. A fast start-up time of 4 ms with no audible pop makes the TPA2039D1 ideal for PDA and smart-phone applications.

The TPA2039D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 12 dB of fixed gain in a tiny 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 93% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 82-dB PSRR, 27 µV output noise and improved RF immunity make the TPA2039D1 class-D amplifier ideal for cellular handsets. A fast start-up time of 4 ms with no audible pop makes the TPA2039D1 ideal for PDA and smart-phone applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPA2011D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection 1.2W mono class-d with auto-recovering short-circuit protection
TPA2037D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with fixed 6 dB gain & short-circuit protection Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter
Same functionality with different pin-out to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection 2.5-W Mono Class-D Audio Amplifier with Variable Gain
TPA2032D1 ACTIVE 2.75-W, mono, analog input Class-D audio amplifier with fixed 2 V/V gain 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain
Similar functionality to the compared device
TPA2013D1 ACTIVE 2.7-W, mono, analog input Class-D audio amp with integrated boost converter & selectable gain 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter
TPA2014D1 ACTIVE 1.5-W, mono, analog input Class-D audio amplifier with integrated boost & selectable gain 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter
TPA2018D1 ACTIVE 3-W, mono, analog input Class-D audio amplifier with DRC, AGC, limiter & noise gate 3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 3.2W Mono Class-D Audio Power Amplifier With 12dB Gain datasheet (Rev. A) 01 Jun 2010
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TPA2039D1EVM - User Guide 08 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos