Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1.4 SNR (dB) 90 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 15.8 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1.4 SNR (dB) 90 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 15.8 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 85
DSBGA (YZK) 25 7.5625 mm² 2.75 x 2.75
  • Stereo Class-D Amp:
    • 1.4 W into 8 from 5.0 V (10% THD + N)
    • 1.25 W into 8 from 5.0 V (1% THD + N)
  • DirectPath™ Stereo Headphone Amplifier
    • No Output Capacitors Required
  • Independent Gain Select for Headphone Amplifier
  • Eight Programmable Maximum Headphone Voltage Limits
  • Two Single-Ended or One Differential Stereo Input
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protection on Headphone Outputs
  • I2C™ Interface
  • 25-Ball 2,61 mm × 2,61 mm WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Laptop Computers
    • Portable Gaming
    • Portable Media Players

DirectPath is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.

  • Stereo Class-D Amp:
    • 1.4 W into 8 from 5.0 V (10% THD + N)
    • 1.25 W into 8 from 5.0 V (1% THD + N)
  • DirectPath™ Stereo Headphone Amplifier
    • No Output Capacitors Required
  • Independent Gain Select for Headphone Amplifier
  • Eight Programmable Maximum Headphone Voltage Limits
  • Two Single-Ended or One Differential Stereo Input
  • 3:1 Input MUX with Mode Control
  • 32-Step Volume Control for Both Input Channels
  • Independent Shutdown for Headphone and Class-D Amplifiers
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protection on Headphone Outputs
  • I2C™ Interface
  • 25-Ball 2,61 mm × 2,61 mm WCSP
  • APPLICATIONS
    • Smart Phones / Cellular Phones
    • Laptop Computers
    • Portable Gaming
    • Portable Media Players

DirectPath is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.

The TPA2054D4 features a stereo Class-D power amplifier along with a stereo DirectPath™ headphone amplifier. The TPA2054D4 has a mono differential input and two stereo single-ended (SE) inputs that can be configured as one stereo differential input. Both input channels have a 32-step volume control and the DirectPath headphone amplifier has a 4-level gain control for coarse volume adjustment. All amplifiers have output short-circuit and thermal- overload protection.

The Class-D amplifiers deliver 1.25 W into 8 at 1% THD from a 5.0 V supply, and 700 mW from 3.6 V. The DirectPath headphone amplifier features an output voltage limiter to reduce the maximum output power to one of seven possible limits. The voltage limiter is programmed through the I2C interface.

DirectPath eliminates the need for external DC- blocking output capacitors to the headphones. The built-in charge pump creates a negative supply voltage for the headphone amplifier, allowing a 0-V DC bias at the output.

The DirectPath headphone amplifier gains are +6 dB (default), 0 dB, -6 dB, and -14 dB, selected through the I2C interface. This allows the headphone volume to be different from the loudspeaker volume if both are used simultaneously.

The TPA2054D4 has a 3:1 input MUX for audio source selection. The MUX has mode control which directs the input-to-output signal path. Mode and gain controls operate from a 1.8 V compatible I2C interface.

The voltage supply range for both the Class-D amplifiers and the headphone charge pump is 2.5 V to 5.5 V. The Class-D amplifiers use a combined 7 mA and the headphone amplifier uses 10 mA of typical quiescent current. Total supply current reduces to less than 2µA.

The TPA2054D4YZK is available in a 25-ball 2,61 mm × 2,61 mm WCSP package.

The TPA2054D4 features a stereo Class-D power amplifier along with a stereo DirectPath™ headphone amplifier. The TPA2054D4 has a mono differential input and two stereo single-ended (SE) inputs that can be configured as one stereo differential input. Both input channels have a 32-step volume control and the DirectPath headphone amplifier has a 4-level gain control for coarse volume adjustment. All amplifiers have output short-circuit and thermal- overload protection.

The Class-D amplifiers deliver 1.25 W into 8 at 1% THD from a 5.0 V supply, and 700 mW from 3.6 V. The DirectPath headphone amplifier features an output voltage limiter to reduce the maximum output power to one of seven possible limits. The voltage limiter is programmed through the I2C interface.

DirectPath eliminates the need for external DC- blocking output capacitors to the headphones. The built-in charge pump creates a negative supply voltage for the headphone amplifier, allowing a 0-V DC bias at the output.

The DirectPath headphone amplifier gains are +6 dB (default), 0 dB, -6 dB, and -14 dB, selected through the I2C interface. This allows the headphone volume to be different from the loudspeaker volume if both are used simultaneously.

The TPA2054D4 has a 3:1 input MUX for audio source selection. The MUX has mode control which directs the input-to-output signal path. Mode and gain controls operate from a 1.8 V compatible I2C interface.

The voltage supply range for both the Class-D amplifiers and the headphone charge pump is 2.5 V to 5.5 V. The Class-D amplifiers use a combined 7 mA and the headphone amplifier uses 10 mA of typical quiescent current. Total supply current reduces to less than 2µA.

The TPA2054D4YZK is available in a 25-ball 2,61 mm × 2,61 mm WCSP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPA2054D4A ACTIVE 1.4-W, stereo, analog input Class-D audio amp with 145-mW headphone amp, 3:1 MUX & power on reset This product is an identical stereo Class-D amplifier with headphone amp with additional power-on reset functionality

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Audio Subsystem With Stereo Class-D Amps & DirectPath Headphone Amp datasheet 29 Apr 2009
EVM User's guide TPA2054D4EVM - User Guide 14 Apr 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZK) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos