TPA3001D1
20-W mono, 8- to 18-V supply, analog input Class-D audio amplifier
TPA3001D1
- 20 W Into 8- Load From 18-V Supply (10% THD+N)
- Short-Circuit Protection (Short to VCC, Short to GND,
Short Between Outputs) - Third-Generation Modulation Technique:
- Replaces Large LC Filter With Small, Low-Cost Ferrite
Bead Filter in Most Applications - Improved Efficiency
- Improved SNR
- Replaces Large LC Filter With Small, Low-Cost Ferrite
- Low Supply Current: 8 mA Typ at 12 V
- Shutdown Control: < 1 µA Typ
- Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
- APPLICATIONS
- LCD Monitors/TVs
- Hands-Free Car Kits
- Powered Speakers
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners
The TPA3001D1 (sometimes referred to as TPA3001) is a 20-W monaural bridge-tied load (BTL) class-D audio power amplifier (class-D amp) with high efficiency, eliminating the need for heat sinks. The TPA3001D1 can drive 4- or 8- speakers with only a ferrite bead filter required to reduce EMI.
The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, or 36 dB. The differential input stage provides high common-mode rejection and improved power-supply rejection.
The amplifier also includes depop circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN.
The TPA3001D1 (TPA3001) is available in the 24-pin thermally enhanced TSSOP package (PWP), which eliminates the need for an external heat sink.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 20W Mono Class-D Audio Power Amplifier datasheet (Rev. E) | 23 Aug 2010 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location