48-pin (RGZ) package image

TPA3100D2RGZT ACTIVE

20-W stereo, 10- to 26-V supply, analog input Class-D audio amplifier

ACTIVE Custom reel may be available
Same as: TPA3100D2RGZT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPA3128D2DAPR ACTIVE 30-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current
TPA3128D2DAP ACTIVE 30-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3100D2RGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPA3100D2 information

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPA3100D2

  • 20-W/ch into an 8- Load From a 18-V Supply
  • 10-W/ch into an 8- Load From a 12-V Supply
  • 15-W/ch into an 4- Load From a 12-V Supply
  • Operates from 10 V to 26 V
  • 92% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7 mm × 7 mm, 48-pin QFN Package
  • Surface Mount 9 mm × 9 mm, 48-pin HTQFP Package
  • APPLICATIONS
    • Televisions

Description for the TPA3100D2

The TPA3100D2 is a 20-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA3100D2RGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more