A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA3138D2 ACTIVE 10-W stereo, 18.5-W mono, 3.5- to 14.4-V, analog input Class-D audio amplifier w/ inductor free High efficiency, low-idle current, enhanced EMI suppression with spread spectrum control

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.09 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.09 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9 VQFN (RGZ) 48 49 mm² 7 x 7
  • 10-W/ch into an 8- Load From a 13-V Supply
  • 9.2-W/ch into an 8- Load From a 12-V Supply
  • Operates from 10 V to 26 V
  • 87% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7 mm × 7 mm, 48-pin QFN Package
  • Surface Mount 7 mm × 7 mm, 48-pin HTQFP Package
  • APPLICATIONS
    • Televisions

  • 10-W/ch into an 8- Load From a 13-V Supply
  • 9.2-W/ch into an 8- Load From a 12-V Supply
  • Operates from 10 V to 26 V
  • 87% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7 mm × 7 mm, 48-pin QFN Package
  • Surface Mount 7 mm × 7 mm, 48-pin HTQFP Package
  • APPLICATIONS
    • Televisions

The TPA3101D2 is a 10-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3101D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3101D2, 87%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

The TPA3101D2 is a 10-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3101D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3101D2, 87%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

Download

Next Generation 15-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3110D2

Next Generation Low-EMI 10-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3136D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 10W Stereo Class-D Audio Power Amp datasheet (Rev. C) 19 Aug 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​