Product details

Audio delay per channel (ms) 85 Operating temperature range (°C) -40 to 85 Rating Catalog
Audio delay per channel (ms) 85 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RSA) 16 16 mm² 4 x 4
  • Digital Audio Format: 16-24-bit I2S, Right-Justified, Left-Justified
  • I2C Bus Controlled
  • Dual Serial Input Ports
  • Delay Time: 85 ms/ch at fs = 48 kHz
  • Delay Resolution: One Sample
  • Delay Memory Cleared on Power-Up or After Delay Changes
    • Eliminates Erroneous Data on Output
  • 3.3 V Operation With 5 V Tolerant I/O and I2C Control
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz-192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Independent Clocks for Each Audio Input
  • Surface Mount 4mm × 4mm, 16-pin QFN Package
  • APPLICATIONS
    • High Definition Lip-Sync Delay
    • Flat Panel TV Lip-Sync Delay
    • Home Theater Rear Channel Effects
    • Wireless Speaker Front-Channel Synchronization

  • Digital Audio Format: 16-24-bit I2S, Right-Justified, Left-Justified
  • I2C Bus Controlled
  • Dual Serial Input Ports
  • Delay Time: 85 ms/ch at fs = 48 kHz
  • Delay Resolution: One Sample
  • Delay Memory Cleared on Power-Up or After Delay Changes
    • Eliminates Erroneous Data on Output
  • 3.3 V Operation With 5 V Tolerant I/O and I2C Control
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz-192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Independent Clocks for Each Audio Input
  • Surface Mount 4mm × 4mm, 16-pin QFN Package
  • APPLICATIONS
    • High Definition Lip-Sync Delay
    • Flat Panel TV Lip-Sync Delay
    • Home Theater Rear Channel Effects
    • Wireless Speaker Front-Channel Synchronization

The TPA5051 accepts two serial audio inputs, buffers the data for a selectable period of time, and outputs the delayed audio data on two serial outputs. One device allows delay of up to 85 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series. Independent clocks can be used for each audio input.

The TPA5051 accepts two serial audio inputs, buffers the data for a selectable period of time, and outputs the delayed audio data on two serial outputs. One device allows delay of up to 85 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series. Independent clocks can be used for each audio input.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA5050 ACTIVE Stereo Digital Audio Delay Processor With I2C Control Increased audio delay per channel

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Four Channel Digital Audio Lip-Sync Delay with I2C Control datasheet (Rev. A) 20 Jul 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​