Product details

Rating Catalog Load (min) (Ω) 3 Output power (W) 3 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Rating Catalog Load (min) (Ω) 3 Output power (W) 3 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Advanced 32 Steps DC Volume Control
    • Steps from –40 dB to 18 dB
    • Fade Mode
    • –85-dB Mute Mode
  • 3 W Into 3- Speakers
  • Differential Inputs
  • Headphone Mode
  • Pin-to-Pin compatible with TPA6011A4 and TPA6013A4
  • 24-pin PowerPAD Package (PWP)
  • APPLICATIONS
    • LCD Monitors
    • Notebook PC
    • All-in-one PC
  • Advanced 32 Steps DC Volume Control
    • Steps from –40 dB to 18 dB
    • Fade Mode
    • –85-dB Mute Mode
  • 3 W Into 3- Speakers
  • Differential Inputs
  • Headphone Mode
  • Pin-to-Pin compatible with TPA6011A4 and TPA6013A4
  • 24-pin PowerPAD Package (PWP)
  • APPLICATIONS
    • LCD Monitors
    • Notebook PC
    • All-in-one PC

The TPA6012A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. LCD monitors and notebook benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

The 24-pin PowerPAD package (PWP) enchances thermal performance.

The TPA6012A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. LCD monitors and notebook benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. To ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

The 24-pin PowerPAD package (PWP) enchances thermal performance.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA1517 ACTIVE 6-W stereo, 9.5- to 18-V supply, analog input Class-AB audio amplifier Higher output power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2-W Stereo Audio Power Amplifier, with Advanced DC Volume Control datasheet 01 Oct 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​