Product details

Rating Catalog PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Rating Catalog PSRR (dB) 80 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Microsoft™ Windows Vista™ Compliant
  • Fully Differential Architecture and High PSRR Provide Excellent RF Rectification Immunity
  • 2.1-W, 1% THD+N Into 4- Headphones From 5-V Supply
  • DirectPath™ Headphone Amplifier Eliminates Output Capacitors(1)
  • Internal 4-Step Speaker Gain Control: 10, 12, 15.6, 21.6 dB and Fixed -1.5-V/V Headphone
  • 3.3-V Low Dropout Regulator for CODEC
  • Independent Shutdown Controls for Speaker, Headphone Amplifier, and Low Dropout Regulator (LDO)
  • Output Short-Circuit and Thermal Protection
  • APPLICATIONS
    • Notebook Computers
    • Portable DVD

(1) US Patent Number 5289137

DirectPath, PowerPAD are trademarks of Texas Instruments.
Microsoft, Windows Vista are trademarks of Microsoft Corporation.

  • Microsoft™ Windows Vista™ Compliant
  • Fully Differential Architecture and High PSRR Provide Excellent RF Rectification Immunity
  • 2.1-W, 1% THD+N Into 4- Headphones From 5-V Supply
  • DirectPath™ Headphone Amplifier Eliminates Output Capacitors(1)
  • Internal 4-Step Speaker Gain Control: 10, 12, 15.6, 21.6 dB and Fixed -1.5-V/V Headphone
  • 3.3-V Low Dropout Regulator for CODEC
  • Independent Shutdown Controls for Speaker, Headphone Amplifier, and Low Dropout Regulator (LDO)
  • Output Short-Circuit and Thermal Protection
  • APPLICATIONS
    • Notebook Computers
    • Portable DVD

(1) US Patent Number 5289137

DirectPath, PowerPAD are trademarks of Texas Instruments.
Microsoft, Windows Vista are trademarks of Microsoft Corporation.

The TPA6041A4 is a stereo audio power amplifier and DirectPath™ headphone amplifier in a thermally enhanced, space-saving, 32-pin QFN package. The speaker amplifier is capable of driving 2.1 W per channel continuously into 4- loads at 5 V. The headphone amplifier achieves a minimum of 85 mW at 1% THD+N from a 5-V supply. A built-in internal 4-step gain control for the speaker amplifier and a fixed -1.5 V/V gain for the headphone amplifier minimizes external components needed.

Independent shutdown control and dedicated inputs for the speaker and headphone allow the TPA6041A4 to simultaneously drive both headphones and internal speakers. Differential inputs to the speaker amplifiers offer superior power-supply and common-mode noise rejection.

The TPA6041A4 is a stereo audio power amplifier and DirectPath™ headphone amplifier in a thermally enhanced, space-saving, 32-pin QFN package. The speaker amplifier is capable of driving 2.1 W per channel continuously into 4- loads at 5 V. The headphone amplifier achieves a minimum of 85 mW at 1% THD+N from a 5-V supply. A built-in internal 4-step gain control for the speaker amplifier and a fixed -1.5 V/V gain for the headphone amplifier minimizes external components needed.

Independent shutdown control and dedicated inputs for the speaker and headphone allow the TPA6041A4 to simultaneously drive both headphones and internal speakers. Differential inputs to the speaker amplifiers offer superior power-supply and common-mode noise rejection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA6017A2 ACTIVE 1.9-W, stereo, analog input Class-AB audio amplifier This product is a similar audio amplifier but without headphone amplifier
TPA6132A2 ACTIVE 25-mW, stereo, analog input headphone amplifier in WQFN This product is a lower power (25-mW) headphone amplifier without integrated speaker amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2-W Stereo Audio Power Amplifier w/DirectPath Stereo Headphone Drive & Regulator datasheet 09 Aug 2007
EVM User's guide TPA6041A4EVM - User Guide 08 Aug 2007

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos