Product details

Output power (W) 0.25 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Load (min) (Ω) 32 PSRR (dB) 80 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 1 Architecture Class-AB Iq per channel (typ) (mA) 14
Output power (W) 0.25 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Load (min) (Ω) 32 PSRR (dB) 80 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 1 Architecture Class-AB Iq per channel (typ) (mA) 14
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Stereo DirectPath™ Headphone Amplifier
    • 40 mW Into 32 Ω With 3.3-V Supply
  • Low THD+N < 0.01% at 10 mW Into 32 Ω
  • High SNR, >90 dB
  • Differential Input and Single-Ended Output
  • Adjustable Gain by External Gain-Setting
    Resistors
  • Configurable as a Second-Order Low-Pass Filter
    • Ideal for PWM Audio Sources
  • Low DC Offset, <1 mV
  • Ground-Referenced Outputs Eliminate DC-
    Blocking Capacitors
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response
      Due to Output Capacitors
  • Short-Circuit Protection
  • Click- and Pop-Reduction Circuitry
  • External Undervoltage Mute
  • Active Mute Control for Pop-Free Audio On/Off
    Control
  • Space-Saving TSSOP Package
  • Stereo DirectPath™ Headphone Amplifier
    • 40 mW Into 32 Ω With 3.3-V Supply
  • Low THD+N < 0.01% at 10 mW Into 32 Ω
  • High SNR, >90 dB
  • Differential Input and Single-Ended Output
  • Adjustable Gain by External Gain-Setting
    Resistors
  • Configurable as a Second-Order Low-Pass Filter
    • Ideal for PWM Audio Sources
  • Low DC Offset, <1 mV
  • Ground-Referenced Outputs Eliminate DC-
    Blocking Capacitors
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response
      Due to Output Capacitors
  • Short-Circuit Protection
  • Click- and Pop-Reduction Circuitry
  • External Undervoltage Mute
  • Active Mute Control for Pop-Free Audio On/Off
    Control
  • Space-Saving TSSOP Package

The TPA6138A2 is a pop-free stereo headphone amplifier designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single-supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The TPA6138A2 is capable of driving 25 mW into a 32-Ω load with 3.3-V supply voltage. The device has differential inputs and uses external gain-setting resistors that supports a gain range of ±1 V/V to ±10 V/V. Gain can be configured individually for each channel. The device can also be configured as a second-order low-pass filter and is ideal for interfacing with PWM audio sources. Audio output compiles with ±8-kV IEC ESD protection, requiring just a simple resistor-capacitor ESD protection circuit. The TPA6138A2 has built-in active-mute control for pop-free audio on/off control. The TPA6138A2 has an external undervoltage detector that mutes the output when the power supply is removed, ensuring a pop-free shutdown.

Using the TPA6138A2 in audio products can reduce component count considerably compared to traditional headphone amplifiers. The TPA6138A2 does not require a split-rail power supply or a dc blocking capacitor. The TPA6138A2 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased audio signal.

The TPA6138A2 is available in a 14-pin TSSOP.

The TPA6138A2 is a pop-free stereo headphone amplifier designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single-supply electronics where size and cost are critical design parameters.

Designed using TI’s patented DirectPath™ technology, The TPA6138A2 is capable of driving 25 mW into a 32-Ω load with 3.3-V supply voltage. The device has differential inputs and uses external gain-setting resistors that supports a gain range of ±1 V/V to ±10 V/V. Gain can be configured individually for each channel. The device can also be configured as a second-order low-pass filter and is ideal for interfacing with PWM audio sources. Audio output compiles with ±8-kV IEC ESD protection, requiring just a simple resistor-capacitor ESD protection circuit. The TPA6138A2 has built-in active-mute control for pop-free audio on/off control. The TPA6138A2 has an external undervoltage detector that mutes the output when the power supply is removed, ensuring a pop-free shutdown.

Using the TPA6138A2 in audio products can reduce component count considerably compared to traditional headphone amplifiers. The TPA6138A2 does not require a split-rail power supply or a dc blocking capacitor. The TPA6138A2 integrates its own charge pump to generate a negative supply rail that provides a clean, pop-free ground-biased audio signal.

The TPA6138A2 is available in a 14-pin TSSOP.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPA6138A2 DirectPath™ Headphone Driver With Adjustable Gain datasheet (Rev. B) PDF | HTML 24 Aug 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
EVM User's guide TPA6138A2 EVM User's Guide (Rev. A) 11 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6138A2EVM — TPA6138A2EVM Evaluation Module

The TPA6138A2EVM customer evaluation module (EVM) demonstrates the capabilities and operation of the TPA6138A2PW integrated circuit from Texas Instruments. The TPA6138A2PW is a 25mW Pop-Free stereo Head Phone driver designed to replace headphone circuit based on Op amps and passives.

The TPA6138A2 (...)

User guide: PDF
Not available on TI.com
Simulation model

TPA6138A2 PSPICE Transient Model (Rev. B)

SLOM212B.ZIP (33 KB) - PSpice Model
Simulation model

TPA6138A2 TINA-TI Transient Reference Design (Rev. A)

SLOM214A.TSC (33 KB) - TINA-TI Reference Design
Simulation model

TPA6138A2 TINA-TI Transient Spice Model (Rev. A)

SLOM213A.ZIP (15 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos