Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1.25 SNR (dB) 104 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 1.7 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 90 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 1.25 SNR (dB) 104 THD + N at 1 kHz (%) 0.06 Iq (typ) (mA) 1.7 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 90 Operating temperature range (°C) -40 to 85
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 NFBGA (NMB) 8 4 mm² 2 x 2 VSON (DRB) 8 9 mm² 3 x 3
  • 1.25 W Into 8-Ω From a 5-V Supply at THD = 1%
    (Typical)
  • Shutdown Pin has 1.8-V Compatible Thresholds
  • Low Supply Current: 1.7 mA Typical
  • Shutdown Current < 10 µA
  • Only Five External Components
    • Improved PSRR (90 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • Improved CMRR Eliminates Two Input
      Coupling Capacitors
    • C(BYPASS) Is Optional Due to Fully Differential
      Design and High PSRR
  • Available in 3-mm × 3-mm QFN Package (DRB)
  • Available in an 8-Pin PowerPAD™ MSOP (DGN)
  • Available in a 2-mm ™ 2-mm MicroStar Junior™
    BGA Package (ZQV)
  • 1.25 W Into 8-Ω From a 5-V Supply at THD = 1%
    (Typical)
  • Shutdown Pin has 1.8-V Compatible Thresholds
  • Low Supply Current: 1.7 mA Typical
  • Shutdown Current < 10 µA
  • Only Five External Components
    • Improved PSRR (90 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • Improved CMRR Eliminates Two Input
      Coupling Capacitors
    • C(BYPASS) Is Optional Due to Fully Differential
      Design and High PSRR
  • Available in 3-mm × 3-mm QFN Package (DRB)
  • Available in an 8-Pin PowerPAD™ MSOP (DGN)
  • Available in a 2-mm ™ 2-mm MicroStar Junior™
    BGA Package (ZQV)

The TPA6205A1 device is a 1.25-W mono fully differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming less than 37 mm2 (ZQV package option) total printed-circuit-board (PCB) area in most applications. This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6205A1 is available in the space-saving 2-mm × 2-mm MicroStar Junior BGA package, and the space saving 3-mm × 3-mm QFN (DRB) package.

Features like 85-dB PSRR from 90 Hz to 5 kHz, improved RF-rectification immunity, and small PCB area makes the TPA6205A1 ideal for wireless handsets. A fast start-up time of 4s with minimal pop makes the TPA6205A1 ideal for PDA applications.

The TPA6205A1 device is a 1.25-W mono fully differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming less than 37 mm2 (ZQV package option) total printed-circuit-board (PCB) area in most applications. This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6205A1 is available in the space-saving 2-mm × 2-mm MicroStar Junior BGA package, and the space saving 3-mm × 3-mm QFN (DRB) package.

Features like 85-dB PSRR from 90 Hz to 5 kHz, improved RF-rectification immunity, and small PCB area makes the TPA6205A1 ideal for wireless handsets. A fast start-up time of 4s with minimal pop makes the TPA6205A1 ideal for PDA applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPA6205A1 1.25-W Mono Fully Differential Audio Power Amplifier With 1.8-V Input logic Thresholds datasheet (Rev. C) PDF | HTML 30 Nov 2015
* User guide LPAA MicroStar BGA Discontinued and Redesigned 08 May 2022
Application note Single-Ended Input Pop Reduction for TPA6203A1 23 Jul 2009
More literature TPA6205A1_NanoEVM_ Schematic 13 Feb 2007
More literature TPA6205A1_NanoEVM_OV 29 Jan 2007
EVM User's guide TPA6205A1EVM - User Guide 26 May 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6205A1EVM — TPA6205A1 Evaluation Module (EVM)

The TPA6205A1DRB audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA6205A1DRB 1.25 W low-voltage audio power amplifier IC in a very small DRB package, along with a small number of other parts mounted on a circuit (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
NFBGA (NMB) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos