Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 3 Output power (W) 3.1 SNR (dB) 105 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 3 Output power (W) 3.1 SNR (dB) 105 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 VSON (DRB) 8 9 mm² 3 x 3
  • Designed for Wireless or Cellular Handsets and
    PDAs
  • 3.1 W Into 3 Ω From a 5-V Supply at
    THD = 10% (Typ)
  • Low Supply Current: 4 mA Typ at 5 V
  • Shutdown Current: 0.01 µA Typ
  • Fast Startup With Minimal Pop
  • Only Three External Components
    • Improved PSRR (–80 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • –63 dB CMRR Eliminates Two Input
      Coupling Capacitors
  • Designed for Wireless or Cellular Handsets and
    PDAs
  • 3.1 W Into 3 Ω From a 5-V Supply at
    THD = 10% (Typ)
  • Low Supply Current: 4 mA Typ at 5 V
  • Shutdown Current: 0.01 µA Typ
  • Fast Startup With Minimal Pop
  • Only Three External Components
    • Improved PSRR (–80 dB) and Wide Supply
      Voltage (2.5 V to 5.5 V) for Direct Battery
      Operation
    • Fully Differential Design Reduces RF
      Rectification
    • –63 dB CMRR Eliminates Two Input
      Coupling Capacitors

The TPA6211A1 is a 3.1-W mono fully-differential amplifier designed to drive a speaker with at least 3-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6211A1 is available in the space-saving 3-mm × 3-mm SON (DRB) and the 8-pin MSOP-PowerPAD (DGN) packages.

Features like –80 dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup with minimal pop makes the TPA6211A1 ideal for PDA and smart phone applications.

The TPA6211A1 is a 3.1-W mono fully-differential amplifier designed to drive a speaker with at least 3-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6211A1 is available in the space-saving 3-mm × 3-mm SON (DRB) and the 8-pin MSOP-PowerPAD (DGN) packages.

Features like –80 dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup with minimal pop makes the TPA6211A1 ideal for PDA and smart phone applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPA6211A1 3.1-W Mono Fully Differential Audio Power Amplifier datasheet (Rev. E) PDF | HTML 24 Nov 2015
Application brief Hardware-Based Smart DAC Medical Alarm Design (Rev. A) PDF | HTML 04 May 2023
Application brief MSPM0-Based Medical Alarm Design PDF | HTML 26 Apr 2023
User guide TPA6211A1EVM - User Guide 22 Jul 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6211A1EVM — TPA6211A1 Evaluation Module (EVM)

The TPA6211A1 is a 3.1-W mono fully differential amplifier designed to drive a speaker with at least 3-Ohm impedance while comsuming less than 20mm2 total board space.

The device operates from 2.5V to 5.5V while consuming only 4mA of quiescent current. The TPA6211A1 is available in a space-saving (...)

User guide: PDF
Not available on TI.com
Simulation model

TPA6211A1 PSpice Model

SLOM437.ZIP (25 KB) - PSpice Model
Simulation model

TPA6211A1 TINA-TI Reference Design

SLOM439.TSC (60 KB) - TINA-TI Reference Design
Simulation model

TPA6211A1 TINA-TI Spice Model

SLOM438.ZIP (13 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010040 — Alarm tone generator reference design

This reference design provides a way of generating alarms similar to as described in the IEC60601-1-8 standard for medical devices. The critical timing parameters are programmable through firmware. All parameters, including pulse width, pulse rate, internal frequency, pulse rise time, volume (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-03026 — Status Indication Reference Design With LED and Audio Feedback

The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments. By putting multiple LED drivers in parallel, an array of RGB LEDs can be synchronized to blink, pulse, and breathe - enhancing customer experience. Audio feedback is also integrated (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos