8-pin (DGN) package image

TPA741DGN ACTIVE

700-mW, mono, analog input, Class-AB audio amplifier with integrated depop circuitry

Same as: TPA741DGN.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

LM4890MMX/NOPB ACTIVE 1 Watt Audio Power Amplifier
LM4890MM/NOPB ACTIVE 1 Watt Audio Power Amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA741DGNR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPA741 information

Packaging information

Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 80 | TUBE

Features for the TPA741

  • Fully Specified for 3.3-V and 5-V Operation
  • Wide Power Supply Compatibility 2.5 V – 5.5 V
  • Output Power for RL = 8
    • 700 mW at VDD = 5 V
    • 250 mW at VDD = 3.3 V
    • SOIC
    • PowerPAD™ MSOP
  • Integrated Depop Circuitry
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • SOIC
    • PowerPAD™ MSOP

PowerPAD is a trademark of Texas Instruments.

Description for the TPA741

The TPA741 is a bridge-tied load (BTL) audio power amplifier developed especially for low-voltage applications where internal speakers are required. Operating with a 3.3-V supply, the TPA741 can deliver 250-mW of continuous power into a BTL 8- load at less than 0.6% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation is optimized for narrower band applications such as wireless communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. This device features a shutdown mode for power-sensitive applications with a supply current of 7 µA during shutdown. The TPA741 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD™ MSOP, which reduces board space by 50% and height by 40%.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPA741DGNR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more