Packaging information
| Package | Pins X2SON (DPL) | 2 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 15,000 | LARGE T&R |
Features for the TPD1E04U04
- IEC 61000-4-2 Level 4 ESD Protection
- ±16-kV Contact Discharge
- ±16-kV Air Gap Discharge
- IEC 61000-4-4 EFT Protection
- 80 A (5/50 ns)
- IEC 61000-4-5 Surge Protection
- 2.5 A (8/20 µs)
- IO Capacitance: 0.5-pF (Typ), 0.65-pF (Max)
- Ultra-low ESD Clamping Voltage
- 8.9 V at 16-A TLP
- –4.6 V at –16-A TLP
- Low RDYN
- 0.25 Ω IO to GND
- 0.18 Ω GND to IO
- DC Breakdown Voltage: 5 V (Minimum)
- Ultra-low Leakage Current: 10 nA (Maximum)
- Supports High Speed Interfaces up to 6 Gbps
- Industrial Temperature Range: –40°C to +125°C
- Industry Standard 0402 and 0201 Packages
Description for the TPD1E04U04
The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.
The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.