2-pin (DPL) package image

TPD1E0B04DPLT ACTIVE

0.13-pF, ±3.6-V, ±8-kV ESD protection diode in 0402 & 0201 packages for USB-C & Antenna

ACTIVE Custom reel may be available
Same as: TPD1E0B04DPLT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPD1E0B04DPLR ACTIVE Custom reel may be available
Package qty | Carrier 15,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2SON (DPL) | 2
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPD1E0B04

  • IEC 61000-4-2 Level 4 (contact) ESD protection
    • ±8kV contact discharge
    • ±9kV air gap discharge
  • IEC 61000-4-4 EFT protection
    • 80A (5/50ns)
  • IEC 61000-4-5 surge protection
    • 1.7A (8/20µs)
  • IO capacitance: 0.13 to 0.15pF (typical), 0.15 to 0.18pF (maximum)
  • DC breakdown voltage: 6.7V (typical)
  • Ultra low leakage current: 10nA (maximum)
  • Low ESD clamping voltage
  • Supports high speed interfaces up to 60Gbps
  • Low insertion loss: >30GHz (-3dB bandwidth)
  • Industrial temperature range: -40°C to +125°C
  • Ultra-small 0201 and 0402 footprints

Description for the TPD1E0B04

The TPD1E0B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 4 circuit protection. The TPD1E0B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.13pF IO capacitance per channel (DPL package) making it ideal for protecting high-speed interfaces up to 60Gbps such as USB 4.0 and below, Thunderbolt 4, and Antenna. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E0B04 is offered in the industry standard 0201 (DPL) and 0402 (DPY) packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPD1E0B04DPLR ACTIVE Custom reel may be available
Package qty | Carrier 15,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more