2-pin (DYA) package image

TPD1E10B06DYARQ1 ACTIVE

Automotive 12-pF, ±5.5V ±30-kV ESD protection diode in 0402 Package

ACTIVE Custom reel may be available
Same as: TPD1E10B06DYARQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DYA) | 2
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD1E10B06-Q1

  • AEC-Q101 qualified
  • IEC 61000-4-2 Level 4 ESD protection
    • ±30-kV contact discharge
    • ±30-kV air-gap discharge
  • ISO 10605 (330 pF, 330 Ω) ESD protection
    • ±8-kV contact discharge (DPY)
    • ±15-kV air-gap discharge (DPY)
    • ± 25-kV contact discharge (DYA)
    • ± 25-kV air-gap discharge (DYA)
  • IEC 61000-4-5 surge protection
    • 6 A (8/20 µs)
  • I/O capacitance 12 pF (typical)
  • RDYN: 0.38 Ω (typical)
  • DC breakdown voltage: ±6 V (minimum)
  • Ultra low leakage current 100 nA (maximum)
  • 10-V clamping voltage (typical at IPP = 1 A)
  • Industrial temperature range: –40°C to +125°C
  • Space-saving 0402 footprint
  • Industry standard leaded SOD-523 package (1.6 mm × 0.8 mm × 0.65 mm)

Description for the TPD1E10B06-Q1

The TPD1E10B06-Q1 device is a bidirectional TVS ESD protection diode in a small 0402 package convenient for space contrained applications and an industry standard leaded SOD-523 package that enables automatic optical inspection (AOI). The TPD1E10B06-Q1 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4) since ESD voltages can easily reach 5000 V, which is more than enough to damage many integrated circuits, but during extreme conditions the voltages can be significantly higher. For example, in a low humidity environment voltages can exceed 20,000 V.

The low dynamic resistance and low clamping voltage ensures system level protection against transient events, providing sufficient protection on designs that are exposed to ESD events. This device also features a 12-pF IO capacitance making it ideal for audio lines, push buttons, memory interfaces, or GPIOs.

This device is also available without automotive qualification: TPD1E10B06.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more