Home Interface Diodes ESD protection diodes

TPD6F002-Q1

ACTIVE

Automotive 6-channel 5.5-V ESD protection & EMI Filter for LCD Display Application

Product details

Package name WSON Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 6 IO capacitance (typ) (pF) 34 IEC 61000-4-2 contact (±V) 20000 Features EMI Filter Clamping voltage (V) 12 Interface type General purpose, LCD Display, LVDS, Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 20 Rating Automotive Operating temperature range (°C) -40 to 125
Package name WSON Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 6 IO capacitance (typ) (pF) 34 IEC 61000-4-2 contact (±V) 20000 Features EMI Filter Clamping voltage (V) 12 Interface type General purpose, LCD Display, LVDS, Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 20 Rating Automotive Operating temperature range (°C) -40 to 125
WSON (DSV) 12 4.05 mm² 3 x 1.35
  • AEC-Q101 Qualified
  • Six-Channel EMI Filtering for Data Ports
    • –47 dB Crosstalk Attenuation at 100 MHz
    • –30 dB Insertion Loss at 800 MHz
    • –3 dB Bandwidth 100 MHz
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Low Leakage Current 20 nA (Max)
  • Space-Saving SON Package (3 mm × 1.35 mm)
  • AEC-Q101 Qualified
  • Six-Channel EMI Filtering for Data Ports
    • –47 dB Crosstalk Attenuation at 100 MHz
    • –30 dB Insertion Loss at 800 MHz
    • –3 dB Bandwidth 100 MHz
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Low Leakage Current 20 nA (Max)
  • Space-Saving SON Package (3 mm × 1.35 mm)

The TPD6F002-Q1 is a highly integrated device that provides a six channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

The TPD6F002-Q1 is a highly integrated device that provides a six channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPD6F002 ACTIVE 6 channel 5.5-V, ±20kV ESD protection & EMI Filter with 100-MHz -3-dB for Sim Card Commercial version of the device and direct match

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPD6F002-Q1 Automotive ESD Protection and EMI Filter for LCD Displays and FPD-Link datasheet (Rev. A) PDF | HTML 12 Feb 2015
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD6F002-Q1 IBIS Model

SLVMAL7.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01184 — Smart Power Switch for Seat Heater Reference Design

This reference design showcases the TPS1HA08-Q1 device, which is used to control an automotive seat heater. The system consists of a main board and heating element, which represents the resistive heating component found in automotive seat heaters. This system demonstrates the ability to (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSV) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos