8-pin (DQD) package image

TPD8E003DQDR ACTIVE

8 channel 9-pF, 5.5-V, ±12-kV ESD protection diode

ACTIVE Custom reel may be available
Same as: TPD8E003DQDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPD8E003 information

Packaging information

Package | Pins WSON (DQD) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD8E003

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 3.5-A (8/20 µs)
  • IO Capacitance: 9 pF (Typical)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Industrial Temperature Range: –40°C to 85°C
  • Space-Saving, Ultra-Thin, WSON Package
  • APPLICATIONS
    • End Equipment
      • Laptops and Desktops
      • IP Phones
    • Interfaces
      • Keypads
      • GPIO Headers
      • Touchscreens
      • Low-Speed Memory Interfaces

All other trademarks are the property of their respective owners

Description for the TPD8E003

The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more