Product details

Applications 4K Ultra HD, Blu-ray, CD, DVD Motor driver channels 9 Integrated supply 2 DC/DC converters Operating supply (V) 5 Driver supply voltage (V) 5 Operating temperature range (°C) -20 to 75 Rating Catalog
Applications 4K Ultra HD, Blu-ray, CD, DVD Motor driver channels 9 Integrated supply 2 DC/DC converters Operating supply (V) 5 Driver supply voltage (V) 5 Operating temperature range (°C) -20 to 75 Rating Catalog
HTSSOP (DFD) 56 113.4 mm² 14 x 8.1
  • Serial Peripheral Interface
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With
      DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit
      DAC Control
    • Load Driver With 12-Bit DAC Control
    • Stepping Motor Driver With 8-Bit PWM Control
    • End Position Detector for Collimator Lens,
      Sled Without Position Sensor
  • Spindle Motor Driver
    • Sensor-Less BEMF Position Feedback
    • 12-Bit Spindle DAC
    • Self-Contained Inductive Position Sense and
      Startup
    • Quick Stop by Automatic Controlled Brake:

      Active Brake and Short Brake
    • 0.7-A Maximum Continuous Current Excluding

      Thermal Issues
    • LS Mode: 25% Speed
  • On-Chip Thermometer (15°C to 172.5°C)
  • Switch
    • Two Switch Circuits Controllable by Software
    • LED: Switch for LED Driver With 0.1-A OCP
    • CSW: Low RDS(ON) Current Switch With 0.1-A
      OCP
  • DC-DC Converter
    • V1Px: Pin-Selectable Conversion Voltage 1.0 V /
      1.2 V / 1.5 V; 0.9-A Output Capability With
      1.85-A Overcurrent Protection
    • V3P3: Fixed 3.3-V DC-DC Converter; 0.5-A
      Output Capability With 1.15-A Overcurrent
      Protection
    • 2.5-MHz Switching Frequency
    • Improved Efficiency at Low Current With
      Discontinuous Regulation Mode
  • Protection
    • Individual Thermal Protect Circuit on
      LED/CSW, Switch, DCDC Converter, SPM,
      and Actuator
    • Two Alert Levels: Pre-Detect and Detect in

      Thermal Protection
    • ACTTEMP: Monitor the Actuator Temperature
      Calculated from Integrated the DAC Value Set
      Up in the Past
    • Undervoltage Lockout (UVLO) and
      Overvoltage Protection (OVP)
  • Serial Peripheral Interface
    • Maximum Read/Write 35 MHz
    • 3.3-V Digital I/O
  • Actuator and Motor Driver
    • PWM Control With H-Bridge Output
    • Focus / Tracking / Tilt Actuator Driver With
      DAC Control
    • Sled Motor Drivers With Current Mode, 10-Bit
      DAC Control
    • Load Driver With 12-Bit DAC Control
    • Stepping Motor Driver With 8-Bit PWM Control
    • End Position Detector for Collimator Lens,
      Sled Without Position Sensor
  • Spindle Motor Driver
    • Sensor-Less BEMF Position Feedback
    • 12-Bit Spindle DAC
    • Self-Contained Inductive Position Sense and
      Startup
    • Quick Stop by Automatic Controlled Brake:

      Active Brake and Short Brake
    • 0.7-A Maximum Continuous Current Excluding

      Thermal Issues
    • LS Mode: 25% Speed
  • On-Chip Thermometer (15°C to 172.5°C)
  • Switch
    • Two Switch Circuits Controllable by Software
    • LED: Switch for LED Driver With 0.1-A OCP
    • CSW: Low RDS(ON) Current Switch With 0.1-A
      OCP
  • DC-DC Converter
    • V1Px: Pin-Selectable Conversion Voltage 1.0 V /
      1.2 V / 1.5 V; 0.9-A Output Capability With
      1.85-A Overcurrent Protection
    • V3P3: Fixed 3.3-V DC-DC Converter; 0.5-A
      Output Capability With 1.15-A Overcurrent
      Protection
    • 2.5-MHz Switching Frequency
    • Improved Efficiency at Low Current With
      Discontinuous Regulation Mode
  • Protection
    • Individual Thermal Protect Circuit on
      LED/CSW, Switch, DCDC Converter, SPM,
      and Actuator
    • Two Alert Levels: Pre-Detect and Detect in

      Thermal Protection
    • ACTTEMP: Monitor the Actuator Temperature
      Calculated from Integrated the DAC Value Set
      Up in the Past
    • Undervoltage Lockout (UVLO) and
      Overvoltage Protection (OVP)

TPIC2010 is a very-low noise type motor driver IC suitable for slim or ultra-slim ODD. The 9-channel driver IC controlled by serial I/F is optimal for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and focus / tracking / tilt actuators and stepping motor for collimator lens. This driver IC includes 2-channel synchronous DC-DC converters.

The discontinuous regulation mode on the DC-DC converter improves efficiency at low power consumption significantly. The spindle motor driver uses BEMF feedback for startup, control, and low-noise operation without needing external sensors. In addition, the TPIC2010 has many protection features including: spindle output current limiting, thermal shutdown, sled and collimator lens end detection, actuator protection, and power-reset circuit. The TPIC2010 also has a built-in thermometer for easy IC temperature measurement.

TPIC2010 is a very-low noise type motor driver IC suitable for slim or ultra-slim ODD. The 9-channel driver IC controlled by serial I/F is optimal for driving a spindle motor, a sled motor (stepping motor applicable), a load motor, and focus / tracking / tilt actuators and stepping motor for collimator lens. This driver IC includes 2-channel synchronous DC-DC converters.

The discontinuous regulation mode on the DC-DC converter improves efficiency at low power consumption significantly. The spindle motor driver uses BEMF feedback for startup, control, and low-noise operation without needing external sensors. In addition, the TPIC2010 has many protection features including: spindle output current limiting, thermal shutdown, sled and collimator lens end detection, actuator protection, and power-reset circuit. The TPIC2010 also has a built-in thermometer for easy IC temperature measurement.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPIC2010 Serial I/F Controlled 9-Channel Motor-Driver With 2-Channel DC-DC datasheet PDF | HTML 16 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (DFD) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos