TPL0401A-10-Q1

ACTIVE

Product details

Number of steps 128 Number of channels 1 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Volatile Bandwidth (MHz) 2.8 Temp coeff (typ) (ppm/°C) 22 Wiper resistance (typ) (Ω) 35 Operating temperature range (°C) -40 to 125 Rating Automotive
Number of steps 128 Number of channels 1 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Volatile Bandwidth (MHz) 2.8 Temp coeff (typ) (ppm/°C) 22 Wiper resistance (typ) (Ω) 35 Operating temperature range (°C) -40 to 125 Rating Automotive
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Single-Channel, 128-Position Resolution
  • 10-kΩ End-to-End Resistance Options
  • Low Temperature Coefficient: 22 ppm/°C
  • I2C Serial Interface
  • 2.7-V to 5.5-V Single-Supply Operation
  • ±20% Resistance Tolerance
  • A and B Versions Have Different I2C Addresses
  • L Terminal is Internal and Connected to GND
  • Operating Temperature: –40°C to +125°C
  • Available in Industry Standard SC70 Packages
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
  • Single-Channel, 128-Position Resolution
  • 10-kΩ End-to-End Resistance Options
  • Low Temperature Coefficient: 22 ppm/°C
  • I2C Serial Interface
  • 2.7-V to 5.5-V Single-Supply Operation
  • ±20% Resistance Tolerance
  • A and B Versions Have Different I2C Addresses
  • L Terminal is Internal and Connected to GND
  • Operating Temperature: –40°C to +125°C
  • Available in Industry Standard SC70 Packages
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)

The TPL0401x-10-Q1 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10-Q1 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10-Q1 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.

The TPL0401x-10-Q1 has the low terminal internal and connected to GND.

The TPL0401x-10-Q1 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10-Q1 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10-Q1 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.

The TPL0401x-10-Q1 has the low terminal internal and connected to GND.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPL0401x-10-Q1 128-TAPS Single-Channel Digital Potentiometer with I2C Interface datasheet PDF | HTML 18 Nov 2016
Application brief Replacing Digital Potentiometers with Precision DACs 03 Jul 2019
EVM User's guide TPL0401 Evaluation Module User's Guide (Rev. A) 29 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPL0401A-10 IBIS Model

SLIM304.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos