Home Power management Power switches Low-side switches

TPL7407L

ACTIVE

40-V, 7-ch NMOS array low-side driver

Product details

Drivers per package 7 Switching voltage (max) (V) 40 Output voltage (max) (V) 40 Peak output current (A) 0.5 Delay time (typ) (ns) 250 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 200 Iout/ch (max) (mA) 600 Iout_off (typ) (µA) 0.01 Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Imax (A) 0.6 Device type Low-side switches Function Inductive load compatibility
Drivers per package 7 Switching voltage (max) (V) 40 Output voltage (max) (V) 40 Peak output current (A) 0.5 Delay time (typ) (ns) 250 Input compatibility CMOS, TTL Vol at lowest spec current (typ) (mV) 200 Iout/ch (max) (mA) 600 Iout_off (typ) (µA) 0.01 Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Imax (A) 0.6 Device type Low-side switches Function Inductive load compatibility
SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel
    Darlington Array (e.g. ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than
      Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to 125°C
  • High-Voltage Outputs 40 V
  • Compatible with 1.8-V to 5.0-V Micro-controllers
    and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-
    back Protection
  • Input Pull-down Resistors Allows Tri-stating the
    Input Driver
  • Input RC-Snubber to Eliminate Spurious
    Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM
  • Available in 16-pin SOIC and TSSOP Packages
  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel
    Darlington Array (e.g. ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than
      Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to 125°C
  • High-Voltage Outputs 40 V
  • Compatible with 1.8-V to 5.0-V Micro-controllers
    and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-
    back Protection
  • Input Pull-down Resistors Allows Tri-stating the
    Input Driver
  • Input RC-Snubber to Eliminate Spurious
    Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM
  • Available in 16-pin SOIC and TSSOP Packages

The TPL7407L is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V – 5.0 V).The transistors can be paralleled for higher current capability.

The TPL7407L’s key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.

The TPL7407L is a high-voltage, high-current NMOS transistor array. This device consists of seven NMOS transistors that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The maximum drain-current rating of a single NMOS channel is 600 mA. New regulation and drive circuitry added to give maximum drive strength across all GPIO ranges (1.8 V – 5.0 V).The transistors can be paralleled for higher current capability.

The TPL7407L’s key benefit is its improved power efficiency and lower leakage than a Bipolar Darlington Implementation. With the lower VOL the user is dissipating less than half the power than traditional relay drivers with currents less than 250 mA per channel.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPL7407LA ACTIVE 30-V, 7-ch NMOS array low-side driver The product has similar functionality and robust inductive load driving capabilities.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPL7407L 40-V 7-Channel Low Side Driver datasheet (Rev. D) PDF | HTML 10 Mar 2016
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Stepper Motor Driving with Peripheral Drivers (Rev. A) PDF | HTML 02 Dec 2016
Design guide Wi-Fi Enabled Level 1 Level 2 Electric Vehicle Service Equipment Design Guide 16 Aug 2016
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
White paper Detection of Plunger Movement in DC Solenoids White Paper 12 Jun 2015
Application note Designing Overcurrent protection for TPL7407L Peripheral Driver 05 Nov 2014
Application note Improved Thermal Dissipation and Energy Efficiency for Peripheral Driving 30 Oct 2014
EVM User's guide TPL7407L EVM User's Guide 12 Feb 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPL7407LEVM — TPL7407L - 40V Low Side Driver Evaluation Module

The TPL7407LEVM is 7-channel relay and inductive load sink driver evaluation module that demonstrates the integrated circuit TPL7407LDR. The TPL7407LDR is a high-performance peripheral driver designed to drive loads of many types including relays, stepper motors, lamps, and light emitting diodes. (...)

User guide: PDF
Not available on TI.com
Simulation model

TPL7407L TINA-TI Reference Design

SLRM002.TSC (1476 KB) - TINA-TI Reference Design
Simulation model

TPL7407L TINA-TI Spice Model

SLRM001.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDC-EVSE-NFC — NFC Authentication for an EV Charging Station (Pile) Reference Design

The TIDC-EVSE-NFC reference design showcases a straightforward integration of TI’s NFC technology with an existing EVSE platform to enable user authentication. The NFC standard comprises many different sub-technologies and working groups, making integration into a specific system (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-EVSE-WIFI — Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design

The TIDC-EVSE-Wi-Fi® verified reference design details how to implement J1772-compliant level 1 and level 2 electric vehicle service equipment (EVSE) with added Wi-Fi functionality. The CC3100 network processor enables highly-embedded devices like the EVSE to easily connect to an existing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-02010 — Dual motor control with digital interleaved PFC for HVAC reference design

The TIDM-02010 reference design is a 1.5-kW dual motor drive and PFC control reference design for variable frequency air conditioner outdoor unit controller in HVAC applications, which illustrates a method to implement sensorless 3-phase PMSM vector control for compressor and fan motor drive, and (...)
Design guide: PDF
Reference designs

TIDA-00737 — Capacitor Bank Control and HMI Subsystem Reference Design for Automatic Power Factor Controller

This reference design demonstrates the working of various functional blocks of an automatic power factor controller (PFC) used in MV/LV electrical distribution. This includes accurate measurement and computation of voltages, currents, power and power factor, display of measured parameters (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00454 — Three Phase AC Voltage and Current Transducer with Isolated DC Analog Outputs Reference Design

This reference design uses the MSP430F67791A device to accurately measure voltage and current. It also demonstrates using two DC-analog output channels which are capable of being individually configured for voltage output (±10 V) or current output (±24 mA). The advantages of this (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00310 — Analog Input, Output and Relay Drive Output Module for Smart Grid IEDs Reference Design

This reference design showcases a flexible Analog IO solution for Smart Grid devices like Protection Relays and RTUs that also need to communicate with other devices on the grid that use the analog IO such as voltage (5V to 10V DC) or current (4-20mA). This solution enables both types of IO as well (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00296 — Automotive Body Control Module Driver Reference Design

TIDA-00296 is a reference design that highlights TI's high-side and low-side relay, motor, and load driver portfolios. The loads for this design (door locks, window lifts, seat heaters, HVAC, lamps, and LEDs) were chosen to show the range of loads that a BCM can drive and how TI's solutions fit (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos