23-pin (RGE) package image

TPS12141QRGERQ1 ACTIVE

Automotive 74V high-side switch controller with low Iq, low power, load wakeup, I2t and diagnostics

ACTIVE Custom reel may be available
Same as: TPS12141QRGERQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 23
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS1214-Q1

  • AEC-Q100 automotive qualified for grade 1 temperature
  • 3.5V to 73V input range (74V absolute maximum)
  • Reverse input protection down to –65V
    • TPS12141-Q1 with reverse FET ON (–45V)
  • Integrated 12V charge pump
  • Low IQ = 20µA in low power mode (LPM = Low)
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Dual gate drive: GATE: 0.5A source and 2A sink G: 100µA source and 0.39A sink
  • Accurate I2t overcurrent protection (IOC) with adjustable circuit breaker timer (I2t)
  • Accurate and fast (5µs) short-circuit protection
  • Fast transition (5µs) from low power mode to active mode using adjustable load wakeup threshold or LPM trigger with WAKE indication
  • Accurate analog current monitor output (IMON): ±2% at 30mV VSNS
  • NTC based overtemperature sensing (TMP) and monitoring output (ITMPO)
  • Fault indication (FLT) during short circuit fault, I2t, charge pump UVLO
  • TPS12142-Q1 (RPP turn OFF), TPS12143-Q1 (RPP turn ON) with I2t disabled
  • Accurate and adjustable undervoltage lockout (UVLO)
  • Short-circuit comparator diagnosis (SCP_TEST)

Description for the TPS1214-Q1

TPS1214-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 73V and a 74V absolute maximum rating the device is suitable for 12V, 24V, and 48V automotive system designs.

It has two integrated gate drives with 0.5A source and 2A sink (GATE) and 100µA source and 0.39A sink (G). With LPM Low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). Auto load wakeup threshold adjusted using RBYPASS resistor placed across CS2+ and CS2–. IQ reduces to 1µA (typ) with EN/UVLO low.

The device has accurate current sensing (±2%) output (IMON) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.

The TPS1214-Q1 is available in 23-pin VQFN package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more