10-pin (DRC) package image

TPS16411DRCR ACTIVE

2.7-V to 40-V 152-mΩ 1.8-A eFuse with output power limiting

ACTIVE Custom reel may be available
Same as: TPS16411DRCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS1641

  • Operating voltage range (IN):
    • 4.5 V to 40 V (power limit devices)
    • 2.7 V to 40 V (current limit devices)
  • Withstands negative voltages up to –1 V at output
  • Ultra-low ON-resistance: R ON = 152 mΩ (typ.)
  • 2-W to 64-W power limiting
  • 0.03-A to 1.8-A current limiting
  • IN to OUT short detection and indication on FLT pin
  • FLT output for diagnostics and driving external PFET
  • ±5% accurate power limit at 15 W (power limit devices)
  • ±6% accurate current limit at 1 A (current limit devices)
  • Configurable overvoltage protection
  • Configurable overcurrent protection (I OCP)
  • Configurable blanking time for transient currents
  • Overvoltage protection up to 60 V with external FET
  • Adjustable output slew rate control (dVdt) for inrush current protection
  • Enable and shutdown control
  • Output load current monitoring on IOCP pin
  • Overtemperature protection (OTP) with thermal shutdown
  • Small footprint: QFN 3 × 3 mm, 0.5-mm pitch

Description for the TPS1641

The TPS1641x familyare integrated eFuse devices with accurate power limit or current limit. The device family provides robust protection with integrated overcurrent protection, overvoltage protection, IN to OUT short detection, and overtemperature protection.

TPS16410TPS16411, TPS16414, and TPS16415 devices provide ±5% power limiting at 15 W for loads and it also provide configurable blanking time for transient overload or overcurrent events. TPS16410, TPS16411, TPS16414, and TPS16415 can be used in low power circuits (LPCs) for 15-W power limiting as per IEC60335 and UL60730 standards. TPS1641x devices provide protection from adjacent pin short and pin short to GND faults.

Applications such as backplane power protection in PLC and DCS modules configure the current limit with a resistor on the ILIM pin. TPS16412, TPS16413, TPS16416, and TPS16417 devices provide ±6% current limiting at 1 A for loads and also provide output slew rate control with dVdT pin to charge large capacitive loads at power up.

TPS1641x features IN to OUT short detection and indicate IN to OUT short on the FLT pin. The FLT pin either provides to MCU as digital input or to drive an external PFET.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more