Home Power management Power switches High-side switches
NEW

TPS1HTC100-Q1

ACTIVE

Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit

TPS1HTC100-Q1

ACTIVE

Product details

Number of channels 1 Operating voltage (max) (V) 60 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 83 Imax (A) 4 Current limit (min) (A) 1 Current limit (max) (A) 7.5 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +20/-20% Current sense accuracy +/-4% @ 1A FET Internal Features Adjustable current limit, Automotive load dump, Current sense output, Fault reporting, Inductive load, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
Number of channels 1 Operating voltage (max) (V) 60 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 83 Imax (A) 4 Current limit (min) (A) 1 Current limit (max) (A) 7.5 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +20/-20% Current sense accuracy +/-4% @ 1A FET Internal Features Adjustable current limit, Automotive load dump, Current sense output, Fault reporting, Inductive load, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Single-channel smart high-side power switch for 24V automotive systems with full diagnostics
  • Wide operating voltage range: 6V to 60V
  • Low RON: 83mΩ typical, 180mΩ maximum
  • Low standby current: < 0.5µA
  • Low quiescent current (Iq): < 2mA
  • Improve system level reliability through adjustable current limiting
    • Current limit: 1A to 5A or 7.3A
  • Accurate current sensing: ±5% at 1A
  • Protection
    • Overload and short-circuit protection
    • Integrated inductive discharge clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GND, loss of supply protection
    • Reverse battery protection with external components
  • Diagnostics
    • On and off state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Absolute and relative thermal shutdown detection
  • Functional Safety-Capable
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Qualifications
    • AEC-Q100 qualified for automotive applications
      • Temperature grade 1: –40°C to +125°C, TA
  • 14-pin 5mm × 6.4mm thermally-enhanced HTSSOP package
  • Single-channel smart high-side power switch for 24V automotive systems with full diagnostics
  • Wide operating voltage range: 6V to 60V
  • Low RON: 83mΩ typical, 180mΩ maximum
  • Low standby current: < 0.5µA
  • Low quiescent current (Iq): < 2mA
  • Improve system level reliability through adjustable current limiting
    • Current limit: 1A to 5A or 7.3A
  • Accurate current sensing: ±5% at 1A
  • Protection
    • Overload and short-circuit protection
    • Integrated inductive discharge clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GND, loss of supply protection
    • Reverse battery protection with external components
  • Diagnostics
    • On and off state output open-load and short-to-battery detection
    • Overload and short to ground detection
    • Absolute and relative thermal shutdown detection
  • Functional Safety-Capable
  • Operating junction temperature: –40 to 125°C
  • Input control: 1.8V, 3.3V and 5V logic compatible
  • Integrated fault sense voltage scaling for ADC protection
  • Qualifications
    • AEC-Q100 qualified for automotive applications
      • Temperature grade 1: –40°C to +125°C, TA
  • 14-pin 5mm × 6.4mm thermally-enhanced HTSSOP package

TPS1HTC100-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 24V automotive battery systems. The low RON (83mΩ) minimizes device power dissipation driving a wide range of output load current up to 4A DC, and the 60V DC operating range improves system robustness.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS1HTC100-Q1 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS1HTC100-Q1 is available in a small 14-pin, 5mm × 6.4mm HTSSOP leaded package with 0.65mm pin pitch minimizing the PCB footprint.

TPS1HTC100-Q1 is a single-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 24V automotive battery systems. The low RON (83mΩ) minimizes device power dissipation driving a wide range of output load current up to 4A DC, and the 60V DC operating range improves system robustness.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS1HTC100-Q1 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS1HTC100-Q1 is available in a small 14-pin, 5mm × 6.4mm HTSSOP leaded package with 0.65mm pin pitch minimizing the PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS1HTC30-Q1 ACTIVE Automotive, 60-V, 6-A, 30-mΩ, one-channel smart high-side switch with adjustable current limit Lower Rdson

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS1HTC100-Q1 , 83mΩ , 4A Single-Channel Automotive Smart High-Side Switch datasheet PDF | HTML 27 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1HTC30EVM — TPS1HTC30-Q1 evaluation module for 60-V, 30-mΩ, 6-A single-channel smart high-side switch

The TPS1HTC30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HTC30-Q1 automotive high-side switch. This evaluation board provides a seamless way to connect a power supply to the input of the TPS1HTC30-Q1, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos