Home Power management USB power switches & charging port controllers

TPS2022

ACTIVE

1A loading, 2.7-5.5V, 33mΩ USB power switch, active-low

Product details

Product type Fixed current limit, Power switch Rating Catalog Continuous current (max) (A) 1 Current limit (A) 1.5 Number of switches 1 Enable Active Low Vin (max) (V) 5.5 Vin (min) (V) 2.7 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
Product type Fixed current limit, Power switch Rating Catalog Continuous current (max) (A) 1 Current limit (A) 1.5 Number of switches 1 Enable Active Low Vin (max) (V) 5.5 Vin (min) (V) 2.7 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Overcurrent Logic Output
  • Operating Range . . . 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time . . . 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current . . . 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-Pin SOIC and PDIP Packages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection
  • UL Listed - File No. E169910

  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Overcurrent Logic Output
  • Operating Range . . . 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time . . . 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current . . . 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-Pin SOIC and PDIP Packages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection
  • UL Listed - File No. E169910

The TPS202x family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS202x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OC) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS202x devices differ only in short-circuit current threshold. The TPS2020 limits at 0.3-A load, the TPS2021 at 0.9-A load, the TPS2022 at 1.5-A load, the TPS2023 at 2.2-A load, and the TPS2024 at 3-A load (see ). The TPS202x is available in an 8-pin small-outline integrated-circuit (SOIC) package and in an 8-pin dual in-line package (DIP) and operates over a junction temperature range of -40°C to 125°C.

The TPS202x family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS202x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OC) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS202x devices differ only in short-circuit current threshold. The TPS2020 limits at 0.3-A load, the TPS2021 at 0.9-A load, the TPS2022 at 1.5-A load, the TPS2023 at 2.2-A load, and the TPS2024 at 3-A load (see ). The TPS202x is available in an 8-pin small-outline integrated-circuit (SOIC) package and in an 8-pin dual in-line package (DIP) and operates over a junction temperature range of -40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS2020/21/22/23/24 - Power-Distribution Switches datasheet (Rev. C) 24 Sep 2007
Certificate UL 2367 Certificate of Compliance E169910 21 Jun 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Comparing Performance of Current Ramp and Voltage Ramp Hot Swap Controller ICs 20 Jul 2001
Application brief Protecting Industrial Digital Control Outputs Using Intelligent MOSFETS 26 Oct 2000
Application note TPS202x/3x And TPS204x/5x USB Power Distribution 16 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos