TPS2041A

ACTIVE

0.5A loading, 1A ILIMIT, 2.7-5.5V, 80mΩ USB power switch, active-low

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS2041B ACTIVE 0.5A loading, ±25% ILIMIT accuracy, 2.7-5.5V, 70mΩ USB power switch, active-low Drop-in upgrade which offers a wider adjustable current limit range (1-A to 5-A).
Same functionality with different pin-out to the compared device
TPS2041C ACTIVE 0.5A loading, 4.5-5.5V, 97mΩ USB power switch, active-low, output discharge, reverse blocking This product offers same functionality with output discharge, reverse blocking and lower 1 ku price.

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 1 Operating temperature range (°C) 0 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.3 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 1 Operating temperature range (°C) 0 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.3 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 80-m High-Side MOSFET Switch
  • 500 mA Continuous Current Per Channel
  • Independent Thermal and Short-Circuit Protection With Overcurrent Logic Output
  • Operating Range...2.7 V to 5.5 V
  • CMOS- and TTL-Compatible Enable Inputs
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 uA Maximum Standby Supply Current for Single and Dual (20 uA for Triple and Quad)
  • Bidirectional Switch
  • Ambient Temperature Range, 0°C to 85°C
  • ESD Protection
  • UL Listed - File No. E169910
  • 80-m High-Side MOSFET Switch
  • 500 mA Continuous Current Per Channel
  • Independent Thermal and Short-Circuit Protection With Overcurrent Logic Output
  • Operating Range...2.7 V to 5.5 V
  • CMOS- and TTL-Compatible Enable Inputs
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 uA Maximum Standby Supply Current for Single and Dual (20 uA for Triple and Quad)
  • Bidirectional Switch
  • Ambient Temperature Range, 0°C to 85°C
  • ESD Protection
  • UL Listed - File No. E169910

The TPS2041A through TPS2044A and TPS2051A through TPS2054A power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

When the output load exceeds the current-limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx\) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. These power-distribution switches are designed to current limit at 0.9 A.

The TPS2041A through TPS2044A and TPS2051A through TPS2054A power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

When the output load exceeds the current-limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx\) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present. These power-distribution switches are designed to current limit at 0.9 A.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS204xA/5xA - Current-Limited Power-Distribution Switches datasheet 26 Aug 1999
Certificate US-36986-UL Certificate of Compliance IEC 62368-1 12 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos