TPS2062

ACTIVE

2-ch, 1A loading, 1.5A ILIMIT, 2.7-5.5V, 70mΩ USB power switch, active-low

alarmNotifications Order now

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.5 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 2 Current limit accuracy at 1 A 0.27 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.5 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 2 Current limit accuracy at 1 A 0.27 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 70mΩ high-side MOSFET
  • 1A continuous current
  • Thermal and short-circuit protection
  • Accurate current limit (1.1A min, 1.9A max)
  • Operating range: 2.7V to 5.5V
  • 0.6ms typical rise time
  • Undervoltage lockout
  • Deglitched fault report ( OC)
  • No OC Glitch during power up
  • 1µA maximum standby supply current
  • Bidirectional switch
  • Ambient temperature range: -40°C to 85°C
  • Built-in soft-start
  • UL listed - file no. E169910
  • 70mΩ high-side MOSFET
  • 1A continuous current
  • Thermal and short-circuit protection
  • Accurate current limit (1.1A min, 1.9A max)
  • Operating range: 2.7V to 5.5V
  • 0.6ms typical rise time
  • Undervoltage lockout
  • Deglitched fault report ( OC)
  • No OC Glitch during power up
  • 1µA maximum standby supply current
  • Bidirectional switch
  • Ambient temperature range: -40°C to 85°C
  • Built-in soft-start
  • UL listed - file no. E169910

The TPS206x power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

The TPS206x power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2062C ACTIVE 2-ch, 1A loading, 4.5-5.5V, 70mΩ USB power switch, active-low, output discharge, reverse blocking This product offers same functionality, pinout with output discharge, reverse blocking and lower 1 ku price.
Similar functionality to the compared device
TPS2061C ACTIVE 1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking This product offers similar functionality with single-channel 1-A loading.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Current-Limited, Power-Distribution Switches datasheet (Rev. K) PDF | HTML 26 Jun 2024
Certificate US-40231-UL Certificate of Compliance IEC 62368-1 28 Jun 2022
EVM User's guide Two-Channel, Power-Distribution Switch EVM (Rev. A) 01 Jun 2012
Application note Doubling the Power with Ganged TPS2062/TPS2066 04 Aug 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2062EVM-293 — TPS2062EVM Evaluation Module

The TPS2062EVM-293 is an evaluation module (EVM) for the Texas Instruments family of two-channel parent-limited, power-distribution switches. This EVM operates over a 2.7 V to 5.5 V range and provides a continuous output current of up to 1.5 A. Test points provide convenient access (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos