32-pin (DAP) package image

TPS2071DAP ACTIVE

Pwr controller for Bus/Self Pwrd Hub w/ 5V LDO Control, 3.3V LDO, 8 pwr switches Act-Hi BPMode ind

Same as: TPS2071DAP.A, TPS2071DAPG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS2071 information

Packaging information

Package | Pins HTSSOP (DAP) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 46 | TUBE

Features for the TPS2071

  • Complete USB Hub Power Solution
  • Meets USB Specifications 1.1 and 2.0
  • Independent Thermal and Short-Circuit Protection
  • 3.3-V Regulator for USB Hub Controller
  • Overcurrent Logic Outputs
  • 4.5-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 185 µA Bus-Power Supply Current
  • Available in 32-Pin HTSSOP PowerPAD™ Package
  • -40°C to 85°C Ambient Temperature Range

2PowerPAD is a trademark of Texas Instruments.

Description for the TPS2071

The TPS2070 and TPS2071 provide a complete USB hub power solution by incorporating four major functions: current-limited power switches for four ports, a 3.3-V 100-mA regulator, a 5-V regulator controller for self-power, and a DP0 line control to signal attach/detach of the hub.

These devices are designed to meet bus-powered and self-powered hub requirements. These devices are also designed for hybrid hub implementations and allow for automatic switching from self-powered mode to bus-powered mode if loss of self-power is experienced (can be disabled by applying a logic high to BP_DIS).

Each port has a current-limited 107-m N-channel MOSFET high-side power switch for 100-mA bus-powered operation. All the N-channel MOSFETs are designed without parasitic diodes, preventing current backflow into the inputs.

For applications not requiring a 5-V regulator controller, use the TPS2074 or TPS2075 device.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more