Home Power management Power switches Power muxes

TPS2102

ACTIVE

2.7-V to 4-V, 250-mΩ, 0.5-A, 1.3-Ω, 0.1-A power mux with active low enable and comm.

alarmNotifications Order now

Product details

Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.7 IN1, IN2 input voltage (max) (V) 4 IN1 rDS(on) (typ) (mΩ) 250 IN2 rDS(on) (typ) (mΩ) 1300 IN1 output current (max) (A) 0.5 IN2 output current (max) (A) 0.1 Rating Catalog Quiescent current (Iq) (µA) 0.75 Operating temperature range (°C) -40 to 70 FET Internal Imax (A) 0.5 Features Inrush current control, Reverse current blocking Device type Power muxes Function Inrush current control, Reverse current blocking
Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.7 IN1, IN2 input voltage (max) (V) 4 IN1 rDS(on) (typ) (mΩ) 250 IN2 rDS(on) (typ) (mΩ) 1300 IN1 output current (max) (A) 0.5 IN2 output current (max) (A) 0.1 Rating Catalog Quiescent current (Iq) (µA) 0.75 Operating temperature range (°C) -40 to 70 FET Internal Imax (A) 0.5 Features Inrush current control, Reverse current blocking Device type Power muxes Function Inrush current control, Reverse current blocking
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Dual-Input, Single-Output MOSFET Switch With No Reverse Current Flow (No Parasitic Diodes)
  • IN1 . . . 250-m, 500-mA N-Channel; 14-uA Supply Current
  • IN2 . . . 1.3-, 100-mA P-Channel; 0.75-uA Supply Current (VAUX Mode)
  • Advanced Switch Control Logic
  • CMOS and TTL Compatible Enable Input
  • Controlled Rise, Fall, and Transition Times
  • 2.7 V to 4 V Operating Range
  • SOT-23-5 and SOIC-8 Package
  • \x9640°C to 70°C Ambient Temperature Range
  • 2-kV Human Body Model, 750-V Charged Device Model, 200-V Machine-Model ESD Protection
  • Typical Applications
    • Notebook and Desktop PCs
    • Cell phone, Palmtops, and PDAs
    • Battery Management
  • Dual-Input, Single-Output MOSFET Switch With No Reverse Current Flow (No Parasitic Diodes)
  • IN1 . . . 250-m, 500-mA N-Channel; 14-uA Supply Current
  • IN2 . . . 1.3-, 100-mA P-Channel; 0.75-uA Supply Current (VAUX Mode)
  • Advanced Switch Control Logic
  • CMOS and TTL Compatible Enable Input
  • Controlled Rise, Fall, and Transition Times
  • 2.7 V to 4 V Operating Range
  • SOT-23-5 and SOIC-8 Package
  • \x9640°C to 70°C Ambient Temperature Range
  • 2-kV Human Body Model, 750-V Charged Device Model, 200-V Machine-Model ESD Protection
  • Typical Applications
    • Notebook and Desktop PCs
    • Cell phone, Palmtops, and PDAs
    • Battery Management

The TPS2102 and TPS2103 are dual-input, single-output power switches designed to provide uninterrupted output voltage when transitioning between two independent power supplies. Both devices combine one n-channel (250 m) MOSFET with a single output. The p-channel MOSFET (IN2) is used with auxiliary power supplies that deliver lower current for standby modes. The n-channel MOSFET (IN1) is used with a main power supply that delivers higher current required for normal operation. Low on-resistance makes the n-channel the ideal path for higher main supply current when power-supply regulation and system voltage drops are critical. When using the p-channel MOSFET, quiescent current is reduced to 0.75 uA to decrease the demand on the standby power supply. The MOSFETs in the TPS2102 and TPS2103 do not have the parasitic diodes, typically found in discrete MOSFETs, thereby preventing back-flow current when the switch is off.

The TPS2102 and TPS2103 are dual-input, single-output power switches designed to provide uninterrupted output voltage when transitioning between two independent power supplies. Both devices combine one n-channel (250 m) MOSFET with a single output. The p-channel MOSFET (IN2) is used with auxiliary power supplies that deliver lower current for standby modes. The n-channel MOSFET (IN1) is used with a main power supply that delivers higher current required for normal operation. Low on-resistance makes the n-channel the ideal path for higher main supply current when power-supply regulation and system voltage drops are critical. When using the p-channel MOSFET, quiescent current is reduced to 0.75 uA to decrease the demand on the standby power supply. The MOSFETs in the TPS2102 and TPS2103 do not have the parasitic diodes, typically found in discrete MOSFETs, thereby preventing back-flow current when the switch is off.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2116 ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer Optimized for low power diode ORing applications.
TPS2120 ACTIVE 2.8-V to 22-V, 62-mΩ, 3-A, power mux with seamless switchover This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 ACTIVE 2.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover This product has higher voltage rating (2.7 V to 22 V) in a QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Vaux Power-Distribution Switches datasheet (Rev. A) 26 Apr 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​