Home Power management Power switches Power muxes

TPS2105-EP

ACTIVE

2.7-5.5V Dual In/Single Out MOSFET, 0.5A Main/0.1A Aux Input, Act-High Enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2116 ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer Higher output current (2.5A), wider voltage range (1.6V to 5.5V), and smaller operating temperature range (-40°C to 105°C)

Product details

IN1, IN2 input voltage (min) (V) 2.7 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 250 IN2 rDS(on) (typ) (mΩ) 1300 IN1 output current (max) (A) 0.5 IN2 output current (max) (A) 0.1 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 FET Internal Device type Power muxes
IN1, IN2 input voltage (min) (V) 2.7 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 250 IN2 rDS(on) (typ) (mΩ) 1300 IN1 output current (max) (A) 0.5 IN2 output current (max) (A) 0.1 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 FET Internal Device type Power muxes
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Dual-Input, Single-Output MOSFET Switch With
    No Reverse Current Flow (No Parasitic Diodes)
  • IN1: 250-mΩ, 500-mA N-Channel; 18-µA Supply Current
  • IN2: 1.3-mΩ, 100-mA P-Channel; 0.75-µA Supply
    Current (VAUX Mode)
  • Advanced Switch Control Logic
  • CMOS and TTL Compatible Enable Input
  • Controlled Rise, Fall, and Transition Times
  • 2.7-V to 5.5-V Operating Range
  • SOT-23-5 Package
  • 2-kV Human Body Model, 750-V Charged Device Model,
    200-V Machine-Model ESD Protection
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Dual-Input, Single-Output MOSFET Switch With
    No Reverse Current Flow (No Parasitic Diodes)
  • IN1: 250-mΩ, 500-mA N-Channel; 18-µA Supply Current
  • IN2: 1.3-mΩ, 100-mA P-Channel; 0.75-µA Supply
    Current (VAUX Mode)
  • Advanced Switch Control Logic
  • CMOS and TTL Compatible Enable Input
  • Controlled Rise, Fall, and Transition Times
  • 2.7-V to 5.5-V Operating Range
  • SOT-23-5 Package
  • 2-kV Human Body Model, 750-V Charged Device Model,
    200-V Machine-Model ESD Protection
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS2105 is a dual-input, single-output power switch designed to provide uninterrupted output voltage when transitioning between two independent power supplies. Both devices combine one N-channel (250 mΩ) and one P-channel (1.3-Ω) MOSFET with a single output. The P-channel MOSFET (IN2) is used with auxiliary power supplies that deliver lower current for standby modes. The N-channel MOSFET (IN1) is used with a main power supply that delivers higher current required for normal operation. Low on-resistance makes the N-channel the ideal path for higher main supply current when power-supply regulation and system voltage drops are critical. When using the P-channel MOSFET, quiescent current is reduced to 0.75 µA to decrease the demand on the standby power supply. The MOSFETs in the TPS2105 do not have the parasitic diodes, typically found in discrete MOSFETs, thereby preventing back-flow current when the switch is off.

The TPS2105 is a dual-input, single-output power switch designed to provide uninterrupted output voltage when transitioning between two independent power supplies. Both devices combine one N-channel (250 mΩ) and one P-channel (1.3-Ω) MOSFET with a single output. The P-channel MOSFET (IN2) is used with auxiliary power supplies that deliver lower current for standby modes. The N-channel MOSFET (IN1) is used with a main power supply that delivers higher current required for normal operation. Low on-resistance makes the N-channel the ideal path for higher main supply current when power-supply regulation and system voltage drops are critical. When using the P-channel MOSFET, quiescent current is reduced to 0.75 µA to decrease the demand on the standby power supply. The MOSFETs in the TPS2105 do not have the parasitic diodes, typically found in discrete MOSFETs, thereby preventing back-flow current when the switch is off.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS2105-EP VAUX Power-Distribution Switch datasheet PDF | HTML 07 Jul 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​