Packaging information
| Package | Pins TSSOP (PW) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the TPS2111A
- Two-Input, One-Output Power Multiplexer with
Low rDS(on) Switches:- 84 m
Typ (TPS2111A) - 120 m
Typ (TPS2110A)
- 84 m
- Reverse and Cross-Conduction Blocking
- Wide Operating Voltage Range: 2.8 V to 5.5 V
- Low Standby Current: 0.5 µA Typ
- Low Operating Current: 55 µA Typ
- Adjustable Current Limit
- Controlled Output Voltage Transition Time:
Limits Inrush Current
Minimizes Output Voltage Hold-Up Capacitance - CMOS- and TTL-Compatible Control Inputs
- Manual and Auto-Switching Operating Modes
- Thermal Shutdown
- Available in a TSSOP-8 Package
- APPLICATIONS
- PCs
- PDAs
- Digital Cameras
- Modems
- Cell Phones
- Digital Radios
- MP3 Players
All other trademarks are the property of their respective owners
Description for the TPS2111A
The TPS211xA family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8 V to 5.5 V and delivering up to 1 A. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.