TPS2113

ACTIVE

2.8-V to 5.5-V, 84-mΩ, 1.25-A, power mux with automatic, slow switchover and status output<

alarmNotifications Order now

Product details

Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25 IN2 output current (max) (A) 1.25 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25 IN2 output current (max) (A) 1.25 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Two-Input, One-Output Power Multiplexer With Low rDS(on) Switches:
    • 84 m Typ (TPS2113)
    • 120 m Typ (TPS2112)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range . . . .2.8 V to 5.5 V
  • Low Standby Current . . . . 0.5-µA Typ
  • Low Operating Current . . . . 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times, Limits Inrush Current and Minimizes Output Voltage Hold-Up Capacitance
  • CMOS and TTL Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell phones
    • Digital Radios
    • MP3 Players

  • Two-Input, One-Output Power Multiplexer With Low rDS(on) Switches:
    • 84 m Typ (TPS2113)
    • 120 m Typ (TPS2112)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range . . . .2.8 V to 5.5 V
  • Low Standby Current . . . . 0.5-µA Typ
  • Low Operating Current . . . . 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times, Limits Inrush Current and Minimizes Output Voltage Hold-Up Capacitance
  • CMOS and TTL Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell phones
    • Digital Radios
    • MP3 Players

The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8–5.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8–5.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2113A ACTIVE 2.8-V to 5.5-V, 84-mΩ, 1.25-A, power mux with automatic switchover and status output Faster switchover speed ( 40 µs typical)
Similar functionality to the compared device
TPS2116 ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer Optimized for low power diode ORing applications.
TPS2120 ACTIVE 2.8-V to 22-V, 62-mΩ, 3-A, power mux with seamless switchover This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 ACTIVE 2.7-V to 22-V, 56-mΩ, 4.5-A, power mux with seamless switchover This product has higher voltage rating (2.7 V to 22 V) in a QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Autoswitching Power Mux datasheet 16 Dec 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​