TPS2141

ACTIVE

2-ch, 0.6A loading, 5V, 40mΩ USB power switch, active-low + adjustable output LDO

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking This product is a single channel adjustable current limit switch that can cover the same current limit requirement.

Product details

Product type Adjustable current limit, Power switch, Switch with LDO Vin (min) (V) 4.1 Vin (max) (V) 5.5 Current limit (A) 0.325 Operating temperature range (°C) -40 to 110 Current limit accuracy at 1 A 0.38 Rating Catalog
Product type Adjustable current limit, Power switch, Switch with LDO Vin (min) (V) 4.1 Vin (max) (V) 5.5 Current limit (A) 0.325 Operating temperature range (°C) -40 to 110 Current limit accuracy at 1 A 0.38 Rating Catalog
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Complete Power Management Solution for USB High-Power Peripherals
  • 250 mA Low-Dropout Regulator (LDO) With Enable and 325 mA (Typ) Current Limit
  • LDO Supports 2.7 V to 5.5 V VIN and 0.9 V to 3.3 V Adjustable VOUT
  • 40 m (Typ) High-Side MOSFET With Dual Current Limit
  • Undervoltage Lockout and Power Good for LDO and Switch
  • CMOS- and TTL-Compatible Enable Inputs
  • 85 µA (Typ) Supply Current
  • 5 µA (Typ) Standby Supply Current
  • Available in 14-Pin HTSSOP (PowerPAD™)
  • –40°C to 85°C Ambient Temperature Range
  • Alternative to TPS2148/58 3.3-V LDO With 3.3-V Switch and 5-V Switch
  • APPLICATIONS
    • High-Power USB™ Peripherals
      • ADSL Modems
      • Digital Still and PC Cameras
      • Zip Drives
      • Speakers
    • DSP Sequencing

PowerPAD is a trademark of Texas Instruments.
USB is a trademark of Universal Serial Bus Association.

  • Complete Power Management Solution for USB High-Power Peripherals
  • 250 mA Low-Dropout Regulator (LDO) With Enable and 325 mA (Typ) Current Limit
  • LDO Supports 2.7 V to 5.5 V VIN and 0.9 V to 3.3 V Adjustable VOUT
  • 40 m (Typ) High-Side MOSFET With Dual Current Limit
  • Undervoltage Lockout and Power Good for LDO and Switch
  • CMOS- and TTL-Compatible Enable Inputs
  • 85 µA (Typ) Supply Current
  • 5 µA (Typ) Standby Supply Current
  • Available in 14-Pin HTSSOP (PowerPAD™)
  • –40°C to 85°C Ambient Temperature Range
  • Alternative to TPS2148/58 3.3-V LDO With 3.3-V Switch and 5-V Switch
  • APPLICATIONS
    • High-Power USB™ Peripherals
      • ADSL Modems
      • Digital Still and PC Cameras
      • Zip Drives
      • Speakers
    • DSP Sequencing

PowerPAD is a trademark of Texas Instruments.
USB is a trademark of Universal Serial Bus Association.

The TPS2140/41/50/51 is a USB 1.0 and 2.0 Specification-compatible IC containing a dual-current-limiting power switch and an adjustable low dropout regulator (LDO). Both the switch and LDO limit inrush current by controlling the turnon slew rate. The unique dual-current-limiting feature of the switch allows USB peripherals to utilize high-value capacitance at the output of the switch, while keeping the inrush current low. During turn on, the switch limits the current delivered to the capacitive load to less than 100 mA. When the output voltage from the switch reaches about 93% of the input voltage, the switch power good output goes high, and the switch current limit increases to 800mA (minimum), at which point higher current loads can be turned on. The higher current limit provides short circuit protection while allowing the peripheral to draw maximum current from the USB bus.

The switch and LDO function independently, providing flexibility in DSP applications requiring separate core and I/O voltages. For example, in a DSP application operating from a 3.3-V rail, the LDO can supply the DSP core voltage down to 0.9 V, while the switch powers the 3.3-V (typical) DSP I/O supply. If supply sequencing is required, the LDO power good output can be used to enable the switch.

The TPS2140/41/50/51 is a USB 1.0 and 2.0 Specification-compatible IC containing a dual-current-limiting power switch and an adjustable low dropout regulator (LDO). Both the switch and LDO limit inrush current by controlling the turnon slew rate. The unique dual-current-limiting feature of the switch allows USB peripherals to utilize high-value capacitance at the output of the switch, while keeping the inrush current low. During turn on, the switch limits the current delivered to the capacitive load to less than 100 mA. When the output voltage from the switch reaches about 93% of the input voltage, the switch power good output goes high, and the switch current limit increases to 800mA (minimum), at which point higher current loads can be turned on. The higher current limit provides short circuit protection while allowing the peripheral to draw maximum current from the USB bus.

The switch and LDO function independently, providing flexibility in DSP applications requiring separate core and I/O voltages. For example, in a DSP application operating from a 3.3-V rail, the LDO can supply the DSP core voltage down to 0.9 V, while the switch powers the 3.3-V (typical) DSP I/O supply. If supply sequencing is required, the LDO power good output can be used to enable the switch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Adjustable LDO and Switch w/ Dual Current Limit for USB High-Power Peripheral datasheet (Rev. A) 18 May 2006
Application note Using Dual Current Limited TPS2140/41/50/51 For USB & Portable Applications 14 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos