Home Power management Power switches Load switches

TPS22902

ACTIVE

3.6-V, 0.5-A, 78-mΩ, 22-nA leakage load switch with output discharge

Product details

Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 3.6 Imax (A) 0.5 Ron (typ) (mΩ) 83 Shutdown current (ISD) (typ) (µA) 0.137, 0.88 Quiescent current (Iq) (typ) (µA) 0.204 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 3.6 Imax (A) 0.5 Ron (typ) (mΩ) 83 Shutdown current (ISD) (typ) (µA) 0.137, 0.88 Quiescent current (Iq) (typ) (µA) 0.204 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YFP) 4 1 mm² 1 x 1
  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 78 mΩ at VIN = 3.6 V
    • rON = 93 mΩ at VIN = 2.5 V
    • rON = 109 mΩ at VIN = 1.8 V
    • rON = 146 mΩ at VIN = 1.2 V
  • 500 mA Maximum Continuous Switch Current
  • Quiescent Current: 82 nA at 1.8 V
  • Shutdown Current: 44 nA at 1.8 V
  • Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tr = 40 µs at VIN = 1.8 V (TPS22901/2)
    • tr = 220 µs at VIN = 1.8 V (TPS22902B)
  • Quick Output Discharge (TPS22902/2B)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Four-Pin Wafer-Chip-Scale DSBGA Package
    • 0.8-mm × 0.8-mm, 0.4-mm Pitch, 0.5-mm Height (YFP)
  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 78 mΩ at VIN = 3.6 V
    • rON = 93 mΩ at VIN = 2.5 V
    • rON = 109 mΩ at VIN = 1.8 V
    • rON = 146 mΩ at VIN = 1.2 V
  • 500 mA Maximum Continuous Switch Current
  • Quiescent Current: 82 nA at 1.8 V
  • Shutdown Current: 44 nA at 1.8 V
  • Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tr = 40 µs at VIN = 1.8 V (TPS22901/2)
    • tr = 220 µs at VIN = 1.8 V (TPS22902B)
  • Quick Output Discharge (TPS22902/2B)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Four-Pin Wafer-Chip-Scale DSBGA Package
    • 0.8-mm × 0.8-mm, 0.4-mm Pitch, 0.5-mm Height (YFP)

The TPS22901, TPS22902, and TPS22902B are small, low ON-resistance (rON) load switches with a controlled turnon. These devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22902 and TPS22902B, an 88-Ω on-chip load resistor is added for output quick discharge when the switch is turned off.

The TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-pin DSBGA (YFP) with 0.4-mm pitch. These devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22901, TPS22902, and TPS22902B are small, low ON-resistance (rON) load switches with a controlled turnon. These devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22902 and TPS22902B, an 88-Ω on-chip load resistor is added for output quick discharge when the switch is turned off.

The TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-pin DSBGA (YFP) with 0.4-mm pitch. These devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22901 ACTIVE 3.6-V, 0.5-A, 78-mΩ, 22-nA leakage load switch Offers low leakage current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS2290x Ultra-Small, Low Input Voltage, Low rON, Load Switch datasheet (Rev. E) 24 Sep 2020
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
User guide TPS22901/02/02B Evaluation Module (Rev. A) 27 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS22902 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM812A.ZIP (39 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos