Home Power management Power switches Load switches

3.6-V, 1-A, 44-mΩ load switch

TPS22907 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22908 ACTIVE 3.6-V, 1-A, 28-mΩ load switch with output discharge Lower Ron with quick output discharge

Product details

Number of channels 1 Vin (min) (V) 1.1 Vin (max) (V) 3.6 Imax (A) 1 Ron (typ) (mΩ) 46 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 0.07 Soft start Fixed Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches
Number of channels 1 Vin (min) (V) 1.1 Vin (max) (V) 3.6 Imax (A) 1 Ron (typ) (mΩ) 46 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 0.07 Soft start Fixed Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches
DSBGA (YZT) 4 1.5625 mm² 1.25 x 1.25
  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1.1 V to 3.6 V
  • ON-Resistance (Typical Values):
    • RON = 44 mΩ at VIN = 3.6 V
    • RON = 50 mΩ at VIN = 2.5 V
    • RON = 58 mΩ at VIN = 1.8 V
    • RON = 83 mΩ at VIN = 1.2 V
  • 1-A Maximum Continuous Switch Current
  • Maximum Quiescent Current (IQ) < 1 µA
  • Maximum Shutdown Current (ISD) < 1 µA
  • Low Control Input Thresholds Enable Use of
    1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew-Rate to Avoid Inrush Currents
    • tR = 25 µs at VIN = 3.6 V
    • tR = 36 µs at VIN = 1.8 V
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Ultra-Small 4-Terminal Wafer-Chip-Scale Package
    (WCSP)
    • Nominal Dimensions Shown – See Addendum
      for Details
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm
      Height (YZT)
  • APPLICATIONS
    • Battery-Powered Equipment
    • Portable Industrial Equipment
    • Portable Medical Equipment
    • Portable Media Players
    • Point-of-Sale Terminal
    • GPS Devices
    • Digital Cameras
    • Portable Instrumentation
    • Smart Phones and Tablets

All other trademarks are the property of their respective owners

  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1.1 V to 3.6 V
  • ON-Resistance (Typical Values):
    • RON = 44 mΩ at VIN = 3.6 V
    • RON = 50 mΩ at VIN = 2.5 V
    • RON = 58 mΩ at VIN = 1.8 V
    • RON = 83 mΩ at VIN = 1.2 V
  • 1-A Maximum Continuous Switch Current
  • Maximum Quiescent Current (IQ) < 1 µA
  • Maximum Shutdown Current (ISD) < 1 µA
  • Low Control Input Thresholds Enable Use of
    1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew-Rate to Avoid Inrush Currents
    • tR = 25 µs at VIN = 3.6 V
    • tR = 36 µs at VIN = 1.8 V
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Ultra-Small 4-Terminal Wafer-Chip-Scale Package
    (WCSP)
    • Nominal Dimensions Shown – See Addendum
      for Details
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm
      Height (YZT)
  • APPLICATIONS
    • Battery-Powered Equipment
    • Portable Industrial Equipment
    • Portable Medical Equipment
    • Portable Media Players
    • Point-of-Sale Terminal
    • GPS Devices
    • Digital Cameras
    • Portable Instrumentation
    • Smart Phones and Tablets

All other trademarks are the property of their respective owners

The TPS22907 is a small, low RON load switch with controlled turnon. The device contains a P-channel MOSFET that operates over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which can interface directly with low-voltage control signals.

The TPS22907 is available in a space-saving 4-terminal WCSP with 0.5-mm pitch (YZT). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22907 is a small, low RON load switch with controlled turnon. The device contains a P-channel MOSFET that operates over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which can interface directly with low-voltage control signals.

The TPS22907 is available in a space-saving 4-terminal WCSP with 0.5-mm pitch (YZT). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS22907 3.6-V, 1-A, 44-mΩ ON-Resistance Load Switch With Controlled Turnon datasheet (Rev. B) PDF | HTML 26 Feb 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location