TPS22916

ACTIVE

5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge

alarmNotifications Order now

Product details

Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 60 Shutdown current (ISD) (typ) (µA) 0.01, 0.1 Quiescent current (Iq) (typ) (µA) 0.5 Soft start Fixed Rise Time Current limit type None Features Active low, Quick output discharge, Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 60 Shutdown current (ISD) (typ) (µA) 0.01, 0.1 Quiescent current (Iq) (typ) (µA) 0.5 Soft start Fixed Rise Time Current limit type None Features Active low, Quick output discharge, Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
DSBGA (YFP) 4 1 mm² 1 x 1
  • Input operating voltage range (VIN): 1 V–5.5 V
  • Maximum continuous current (IMAX): 2 A
  • ON-resistance (RON):
    • 5 VIN = 60 mΩ (typ.), 100 mΩ (85°C max.)
    • 1.8 VIN = 100 mΩ (typ.), 150 mΩ (85°C max.)
    • 1 VIN = 200 mΩ (typ.), 325 mΩ (85°C max.)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typ.), 1 µA (max.)
    • OFF state (ISD): 10 nA (typ.), 100 nA (max.)
    • TPS22916BL/CL/CNL (ISD): 100 nA (typ.), 300 nA (max.)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (max.)
    • ON ≤ VIL (RPD): 750 kΩ (typ.)
  • Slow Timing in C Version Limits Inrush Current:
    • 5-V turn-on time (tON): 1400 µs at 5 mV/µs
    • 1.8-V turn-on time (tON): 3000 µs at 1 mV/µs
    • 1-V turn-on time (tON): 6500 µs at 0.3 mV/µs
  • Fast timing in b version reduces wait time:
    • 5-V turn-on time (tON): 115 µs at 57 mV/µs
    • 1.8-V turn-on time (tON): 250 µs at 12 mV/µs
    • 1-V turn-on time (tON): 510 µs at 3.3 mV/µs
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typ.)
    • Reverse leakage (IIN,RCB): –300 nA (max.)
  • Quick Output Discharge (QOD): 150 Ω (typ.) (N version has no QOD)
  • Active low enable option (L versions)
  • Input operating voltage range (VIN): 1 V–5.5 V
  • Maximum continuous current (IMAX): 2 A
  • ON-resistance (RON):
    • 5 VIN = 60 mΩ (typ.), 100 mΩ (85°C max.)
    • 1.8 VIN = 100 mΩ (typ.), 150 mΩ (85°C max.)
    • 1 VIN = 200 mΩ (typ.), 325 mΩ (85°C max.)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typ.), 1 µA (max.)
    • OFF state (ISD): 10 nA (typ.), 100 nA (max.)
    • TPS22916BL/CL/CNL (ISD): 100 nA (typ.), 300 nA (max.)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (max.)
    • ON ≤ VIL (RPD): 750 kΩ (typ.)
  • Slow Timing in C Version Limits Inrush Current:
    • 5-V turn-on time (tON): 1400 µs at 5 mV/µs
    • 1.8-V turn-on time (tON): 3000 µs at 1 mV/µs
    • 1-V turn-on time (tON): 6500 µs at 0.3 mV/µs
  • Fast timing in b version reduces wait time:
    • 5-V turn-on time (tON): 115 µs at 57 mV/µs
    • 1.8-V turn-on time (tON): 250 µs at 12 mV/µs
    • 1-V turn-on time (tON): 510 µs at 3.3 mV/µs
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typ.)
    • Reverse leakage (IIN,RCB): –300 nA (max.)
  • Quick Output Discharge (QOD): 150 Ω (typ.) (N version has no QOD)
  • Active low enable option (L versions)

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turn-on timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. AFter the ON pin is deliberately driven high (≥VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.78 mm × 0.78 mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turn-on timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. AFter the ON pin is deliberately driven high (≥VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.78 mm × 0.78 mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22917 ACTIVE 5.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge This product is A plastic package (SC-70) ultra-low leakage (10nA) load switch.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet TPS22916xx 1-V–5.5-V, 2-A, 60-mΩ Ultra-Low Leakage Load Switch datasheet (Rev. F) PDF | HTML 14 Dec 2021
Product overview Solving Ultra-Low-Power Challenges for Conn. Devices W/ Adv. Battery Chemistries PDF | HTML 14 Sep 2023
White paper 克服低功耗應用中的低 IQ 挑戰 (Rev. B) PDF | HTML 19 Apr 2023
White paper 저전력 애플리케이션의 저 IQ 문제점 극복 (Rev. B) PDF | HTML 19 Apr 2023
White paper Overcoming Low-IQ Challenges in Low-Power Applications (Rev. B) PDF | HTML 12 Apr 2023
Certificate TPS22916ALLEVM EU RoHS Declaration of Conformity (DoC) 13 Dec 2021
User guide TPS22916 Evaluation Module User's Guide PDF | HTML 10 Dec 2021
White paper Fortschrittliche Halbleitertechnologie für moderne Telemedizin-Anwendungen 28 Oct 2020
White paper 持續進化的現代遠距照護應用半導 體技術 28 Oct 2020
White paper Evolving Semiconductor Technologies for Modern Telehealth Applications 26 Oct 2020
Technical article How to design an infrared thermometer quickly PDF | HTML 07 Apr 2020
Application brief Extend Battery Life Using Load Switches and Ideal Diodes 16 Aug 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application brief Making the Switch to an Integrated Load Switch 11 Jun 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Technical article How can a load switch extend your device’s battery life? PDF | HTML 20 Mar 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Fundamentals of On-Resistance in Load Switches 09 Jun 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML 03 Feb 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22916ALLEVM — TPS22916 evaluation module for load switch

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module (...)

User guide: PDF | HTML
Evaluation board

TPS22916EVM — TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS22916B Unencrypted PSpice Transient Model Package (Rev. B)

SLVMC59B.ZIP (51 KB) - PSpice Model
Simulation model

TPS22916BL PSpice Model

SLVMDR4.ZIP (66 KB) - PSpice Model
Simulation model

TPS22916C Unencrypted PSpice Transient Model Package (Rev. B)

SLVMC60B.ZIP (63 KB) - PSpice Model
Simulation model

TPS22916CL Unencrypted PSpice Transient Model Package (Rev. C)

SLVMC65C.ZIP (66 KB) - PSpice Model
Simulation model

TPS22916CN Unencrypted PSpice Transient Model Package (Rev. B)

SLVMC64B.ZIP (63 KB) - PSpice Model
Simulation model

TPS22916CNL-BL PSpice Model

SLVMDR3.ZIP (58 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00556 — Load Switch Based Ship Mode Reference Design for Wearables

The TIDA-00556 is a low power, space saving "ship mode" reference design targeted specifically for wearables and other small portable electronics that can be implemented with a simple, low cost load switch.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos