6-pin (DBV) package image

TPS22917LDBVR ACTIVE

5.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge

ACTIVE Custom reel may be available
Same as: TPS22917LDBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -45 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22917

  • Input operating voltage range (VIN): 1 V to 5.5 V
  • Maximum continuous current (IMAX): 2 A
  • On-resistance (RON):
    • 5 VIN = 80 mΩ (typical)
    • 1.8 VIN = 120 mΩ (typical)
    • 1 VIN = 220 mΩ (typical)
  • Ultra-low power consumption:
    • ON state (IQ): 0.5 µA (typical)
    • OFF state (ISD): 10 nA (typical)
  • Smart ON pin pulldown (RPD):
    • ON ≥ VIH (ION): 10 nA (maximum)
    • ON ≤ VIL (RPD): 750 kΩ (typical)
  • Adjustable turn ON limits inrush current (tON):
    • 5-V tON = 100 µs at 72 mV/µs (CT = open)
    • 5-V tON = 4000 µs at 2.3 mV/µs (CT = 1000 pF)
  • Adjustable output discharge and fall time:
    • Optional QOD resistance ≥ 150 Ω (internal)
  • Always-ON true Reverse Current Blocking (RCB):
    • Activation current (IRCB): –500 mA (typical)
    • Reverse leakage (IIN,RCB): –1 µA (maximum)

Description for the TPS22917

The TPS22917x device is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-Resistance and power loss.

The Rise and Fall times can be independently adjusted with external components for system level optimizations. The timing capacitor (CT) and turn on time can be adjusted to manage inrush current without adding unnecessary system delays. The output discharge resistance (QOD) can be used to adjust the output fall time. Connect the QOD pin directly to the output for a fastest fall time or leave it open for the slowest fall time.

The switch ON state is controlled by a digital input that can interface directly with low-voltage control signals. The TPS22917 uses active high enable logic, while the TPS22917L uses active low. When power is first applied, a Smart Pulldown is used to keep the ON pin from floating until system sequencing is complete. After the ON pin is deliberately driven high (≥VIH), the Smart Pulldown (RPD) is disconnected to prevent unnecessary power loss.

The TPS22917x device is available in a leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over a temperature range of –40°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more