8-pin (YZP) package image

TPS22920LYZPT ACTIVE

3.6-V, 4-A, 5.3-mΩ load switch with output discharge

ACTIVE Custom reel may be available
Same as: TPS22920LYZPT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22920LYZPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZP) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS22920

  • Input Voltage Range: 0.75 V to 3.6 V
  • Integrated Load Switch
  • Integrated Pass-FET rDSON = 2 mΩ (Typ) at 3.6 V
  • Typical ON-Resistance
    • rON = 5.3 mΩ at VIN = 3.6 V
    • rON = 5.4 mΩ at VIN = 2.5 V
    • rON = 5.5 mΩ at VIN = 1.8 V
    • rON = 5.8 mΩ at VIN = 1.2 V
    • rON = 6.1 mΩ at VIN = 1.05 V
    • rON = 7.3 mΩ at VIN = 0.75 V
  • CSP-8 Package 0.9 mm × 1.9 mm, 0.5 mm Pitch
  • 4-A Maximum Continuous Switch Current
  • Shutdown Current 5.5-µA Max
  • ON-Logic Available in Both Active High/Low:
    • TPS22920 is Active High
    • TPS22920L is Active Low
  • Low Threshold Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge Resistor
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Description for the TPS22920

The TPS22920x is a small, space-saving load switch with controlled turn on to reduce inrush current. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V and switch currents up to 4 A. An integrated charge pump biases the NMOS switch in order to achieve a minimum switch ON resistance (rON). The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22920x has a 1250-Ω on-chip resistor for quick output discharge when the switch is turned off which insures that the output is not left floating.

The TPS22920x has an internally controlled rise time in order to reduce inrush current.

The TPS22920x is available in an ultra-small, space- saving 8-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22920LYZPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more