TPS22921

ACTIVE

3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch

alarmNotifications Order now

Product details

Number of channels 1 Vin (min) (V) 0.9 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.13 Quiescent current (Iq) (typ) (µA) 0.2 Soft start Fixed Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.9 Vin (max) (V) 3.6 Imax (A) 2 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.13 Quiescent current (Iq) (typ) (µA) 0.2 Soft start Fixed Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001 DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 DSBGA (YZT) 6 1.5625 mm² 1.25 x 1.25
  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)
  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22922 ACTIVE 3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch with output discharge Offers quick output discharge feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS2292x 3.6-V, 2-A, 14-mΩ ON-Resistance Load Switch With Controlled Turnon datasheet (Rev. C) PDF | HTML 29 Oct 2014
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
User guide TPS22921/22/22B Evaluation Module 19 Jan 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian
DSBGA (YZP) 6 Ultra Librarian
DSBGA (YZT) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos