Packaging information
| Package | Pins UQFN (RSE) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS22933
- Three Integrated Load Switches Automatically
Choose Highest Input - Integrated 3.6-V Fixed LDO
- Switched and Always on LDO Outputs
- µQFN package 1.5 mm × 1.5 mm
- Input Voltage Range: 2.5 V to 12 V
- Low ON-Resistance (rON)
- rON = 2.4 Ω at VIN = 5.0 V
- rON = 2.6 Ω at VIN = 4.2 V
- 50-mA Maximum Continuous Current
- Low Threshold Control Input (EN)
- Switchover Time of 18 µs (typical)
Description for the TPS22933
The TPS22933 device is a small, low rON, triple-input power multiplexer with auto-input selection and a low-dropout linear regulator. The device contains three P-channel MOSFETs that can operate over an input voltage range of 2.5 V to 12 V. The TPS22933 automatically selects the highest level (from BAT, USB, and DC_IN) and enables that input to source the LDO. LOUT is an always-on output from the LDO. The Enable function (EN pin) allows VOUT to be switched on or off, enables a quick discharge resistor, and is capable of interfacing directly with low-voltage control signals.
The TPS22933 is available in a small, space-saving 8-pin µQFN package and is characterized for operation over the free-air temperature range of 40°C to 85°C.