Home Power management Power switches Load switches

TPS22934

ACTIVE

3.6-V, 1-A, 63-mΩ load switch with output discharge

Product details

Number of channels 1 Vin (min) (V) 1.5 Vin (max) (V) 3.6 Imax (A) 1 Ron (typ) (mΩ) 64 Shutdown current (ISD) (typ) (µA) 2.5 Quiescent current (Iq) (typ) (µA) 3.5 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 1.5 Vin (max) (V) 3.6 Imax (A) 1 Ron (typ) (mΩ) 64 Shutdown current (ISD) (typ) (µA) 2.5 Quiescent current (Iq) (typ) (µA) 3.5 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YZV) 4 1.5625 mm² 1.25 x 1.25
  • Integrated Single Channel Load Switch
  • Input Voltage: 1.5 V to 3.6 V
  • ON-Resistance
    • rDS(ON) = 63 mΩ at VIN = 3.6 V
    • rDS(ON) = 69 mΩ at VIN = 2.5 V
    • rDS(ON) = 78 mΩ at VIN = 1.8 V
    • rDS(ON) = 87 mΩ at VIN = 1.5 V
  • 1-A Maximum Continuous Switch Current
  • Integrated Hysteresis Enable Input (ON Pin)
    Allows Easy Power-Rail Sequencing
  • Controlled Slew Rate Option: 26 µs at 3.6 V
  • Quick Output Discharge Transistor
  • Ultra-Small CSP-4 Package
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Battery-Powered Equipment
    • Portable Industrial Equipment
    • Portable Medical Equipment
    • Portable Media Players
    • Point-of-Sales Terminals
    • GPS Devices
    • Digital Cameras
    • Portable Instrumentation
    • Smart Phones

All other trademarks are the property of their respective owners

  • Integrated Single Channel Load Switch
  • Input Voltage: 1.5 V to 3.6 V
  • ON-Resistance
    • rDS(ON) = 63 mΩ at VIN = 3.6 V
    • rDS(ON) = 69 mΩ at VIN = 2.5 V
    • rDS(ON) = 78 mΩ at VIN = 1.8 V
    • rDS(ON) = 87 mΩ at VIN = 1.5 V
  • 1-A Maximum Continuous Switch Current
  • Integrated Hysteresis Enable Input (ON Pin)
    Allows Easy Power-Rail Sequencing
  • Controlled Slew Rate Option: 26 µs at 3.6 V
  • Quick Output Discharge Transistor
  • Ultra-Small CSP-4 Package
  • ESD Performance Tested Per JESD 22
    • 3000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Battery-Powered Equipment
    • Portable Industrial Equipment
    • Portable Medical Equipment
    • Portable Media Players
    • Point-of-Sales Terminals
    • GPS Devices
    • Digital Cameras
    • Portable Instrumentation
    • Smart Phones

All other trademarks are the property of their respective owners

The TPS22934 is a small, low ON-resistance (rON) load switch with controlled turnon. The devices contain a P-channel MOSFETs that can operate over an input voltage range of 1.5 V to 3.6 V.

The switch is controlled by an ON/OFF input (ON), which has built-in hysteresis (VTH+(typ) = 2.35 V) allowing an easy use of TPS22934 in power-rail sequencing applications.

In the TPS22934 a 35-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

In the TPS22934, the rise time of the device is internally controlled to avoid inrush current. The TPS22934 features a typical rise time of 26 µs with a 3.6-V input.

The the TPS22934 is available in an ultra-small space-saving 4-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22934 is a small, low ON-resistance (rON) load switch with controlled turnon. The devices contain a P-channel MOSFETs that can operate over an input voltage range of 1.5 V to 3.6 V.

The switch is controlled by an ON/OFF input (ON), which has built-in hysteresis (VTH+(typ) = 2.35 V) allowing an easy use of TPS22934 in power-rail sequencing applications.

In the TPS22934 a 35-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

In the TPS22934, the rise time of the device is internally controlled to avoid inrush current. The TPS22934 features a typical rise time of 26 µs with a 3.6-V input.

The the TPS22934 is available in an ultra-small space-saving 4-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2-A load switch.
NEW TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Higher maximum current ( 3A)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Ultra-Small, Low-Input-Voltage, Low rON Load Switch With Hysteresis Control Input datasheet (Rev. B) PDF | HTML 17 Apr 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZV) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos