Home Power management Power switches Load switches

TPS22953

ACTIVE

5.7-V, 5-A, 14-mΩ load switch with adj. rise time, -Voltage monitoring

Product details

Number of channels 1 Vin (min) (V) 0.7 Vin (max) (V) 5.7 Imax (A) 5 Ron (typ) (mΩ) 14 Shutdown current (ISD) (typ) (µA) 0.01 Quiescent current (Iq) (typ) (µA) 34 Soft start Adjustable Rise Time Current limit type None Features Power good signal, Reverse current protection, Thermal shutdown, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
Number of channels 1 Vin (min) (V) 0.7 Vin (max) (V) 5.7 Imax (A) 5 Ron (typ) (mΩ) 14 Shutdown current (ISD) (typ) (µA) 0.01 Quiescent current (Iq) (typ) (µA) 34 Soft start Adjustable Rise Time Current limit type None Features Power good signal, Reverse current protection, Thermal shutdown, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
WSON (DQC) 10 6 mm² 3 x 2 WSON (DSQ) 10 4 mm² 2 x 2
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS22954 ACTIVE 5.7-V, 5-A, 14-mΩ load switch with adj. rise time, -Voltage monitoring and output discharge Pin-to-pin with no reverse current blocking and output discharge
Similar functionality to the compared device
TPS22992 ACTIVE 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge Lower Ron with short circuit protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS2295x 5.7 V, 5 A, 14 mΩ On-Resistance Load Switch datasheet (Rev. D) PDF | HTML 16 Sep 2016
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application brief Making the Switch to an Integrated Load Switch 11 Jun 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Reverse Current Protection in Load Switches 19 May 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML 03 Feb 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015
User guide TPS22953/54 User’s Guide 25 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22953EVM — TPS22953 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

The TPS22953 device is a single channel low RON load switch with an operating voltage range of 0.7 V to 5.7 V. Both package versions DSQ (0.4mm pin pitch) and DQC (0.5mm pin pitch) of the TPS22953 are available on the TPS22953EVM for evaluation. The TPS22953 integrates a voltage supervisor which (...)

User guide: PDF
Simulation model

TPS22953 TINA-TI Reference Design (Rev. A)

SLVMAT4A.TSC (182 KB) - TINA-TI Reference Design
Simulation model

TPS22953 TINA-TI Transient Spice Model (Rev. A)

SLVMAT5A.ZIP (28 KB) - TINA-TI Spice Model
Simulation model

TPS22953 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAS6B.ZIP (54 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DQC) 10 Ultra Librarian
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos