6-pin (YZP) package image

TPS22963CYZPR ACTIVE

5.5-V, 3-A, 14-mΩ load switch

ACTIVE Custom reel may be available
Same as: TPS22963CYZPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22963CYZPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZP) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22963C

  • Integrated N-Channel Load Switch
  • Input Voltage Range: 1 V to 5.5 V
  • Internal Pass-FET RDSON = 8 mΩ (Typ)
  • Ultra-Low ON-Resistance
    • RON = 13 mΩ (Typ) at VIN = 5 V
    • RON = 14 mΩ (Typ) at VIN = 3.3 V
    • RON = 18 mΩ (Typ) at VIN = 1.8 V
  • 3A Maximum Continuous Switch Current
  • Reverse Current Protection (When Disabled)
  • Low Shutdown Current (760 nA)
  • Low Threshold 1.3-V GPIO Control Input
  • Controlled Slew-Rate to Avoid Inrush Current
  • Quick Output Discharge (TPS22964 only)
  • Six Terminal Wafer-Chip-Scale Package (Nominal Dimensions Shown - See Addendum for Details)
    • 0.9 mm x 1.4 mm, 0.5 mm Pitch, 0.5 mm Height (YZP)
  • ESD Performance Tested Per JESD 22
    • 2-kV Human-Body Model (A114-B, Class II)
    • 500-V Charged-Device Model (C101)

Description for the TPS22963C

The TPS22963/64 is a small, ultra-low RON load switch with controlled turn on. The device contains a low RDSON N-Channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and switch currents of up to 3 A. An integrated charge pump biases the NMOS switch in order to achieve a low switch ON-Resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals. The rise time of the TPS22963/64 device is internally controlled in order to avoid inrush current.

The TPS22963/64 provides reverse current protection. When the power switch is disabled, the device will not allow the flow of current towards the input side of the switch. The reverse current protection feature is active only when the device is disabled so as to allow for intentional reverse current (when the switch is enabled) for some applications.

The TPS22963/64 is available in a small, space-saving 6-pin WCSP package and is characterized for operation over the free air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22963CYZPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more