TPS22966

ACTIVE

2-ch, 5.5-V, 6-A, 16-mΩ, load switch with adj. rise time and output discharge

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS22976 ACTIVE 2-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge This product is A pin-to-pin newer generation load switch with lower cost and thermal shutdown.

Product details

Number of channels 2 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 6 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 1.37 Quiescent current (Iq) (typ) (µA) 80 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control
Number of channels 2 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 6 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 1.37 Quiescent current (Iq) (typ) (µA) 80 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control
WSON (DPU) 14 6 mm² 3 x 2
  • Input Voltage Range: 0.8 V to 5.5 V
  • Integrated Dual-Channel Load Switch
  • On-Resistance
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 80 µA (Both Channels)
    • 60 µA (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 14-Pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM
  • Input Voltage Range: 0.8 V to 5.5 V
  • Integrated Dual-Channel Load Switch
  • On-Resistance
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 80 µA (Both Channels)
    • 60 µA (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 14-Pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

The TPS22966 is a small, low RON, dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. In TPS22966, a 220-Ω on-chip load resistor is added for quick-output discharge when switch is turned off.

The TPS22966 is available in a small, space-saving 2-mm × 3-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22966 is a small, low RON, dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. In TPS22966, a 220-Ω on-chip load resistor is added for quick-output discharge when switch is turned off.

The TPS22966 is available in a small, space-saving 2-mm × 3-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS22996 ACTIVE 2-ch, 5.5-V, 4-A, 14-mΩ on-resistance load switch with adjustable rise time Lower Ron with lower Iq

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS22966 5.5-V, 6-A, 16-mΩ On-Resistance Dual-Channel Load Switch datasheet (Rev. F) PDF | HTML 18 Jul 2016
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Fundamentals of On-Resistance in Load Switches 09 Jun 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide Using the TPS22966EVM-007 (Rev. A) 05 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22966EVM-007 — TPS22966-007 Evaluation Module

The TPS22966EVM allows the user to apply an input voltage of (0.8 V-5.5 V) to each of two inputs under different loading conditions (0-6 A). Each switch is independently controlled by an on/off input (ON1, ON2), which is capable of interfacing directly with lowvoltage GPIO control signals. Output, (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS22966 TINA-TI Transient Model (Rev. A)

SLVMAO7A.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

TPS22966 TINA-TI Transient Reference Design (Rev. A)

SLVMAO6A.TSC (224 KB) - TINA-TI Reference Design
Simulation model

TPS22966 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM680B.ZIP (44 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00513 — Parallel Load Switches for Higher Output Current & Reduced ON-Resistance Reference Design

The TIDA-00513 demonstrates two examples of paralleling load switches. The functionality of existing load switches can be expanded by placing multiple channels in a parallel configuration.
The first uses both channels of the dual channel TPS22966 for a total output current of 10A.
The second uses (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DPU) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos