8-pin (RXP) package image

TPS22992RXPR ACTIVE

5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge

ACTIVE Custom reel may be available
Same as: TPS22992RXPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-HR (RXP) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22992

  • Input operating voltage range (VIN):
    • TPS22992: 0.1 V to 5.5 V
    • TPS22992S: 1 V to 5.5 V
  • Bias voltage supply (VBIAS): 1.5 V to 5.5 V
  • Maximum continuous current: 6 A
  • On-resistance (RON): 8.7 mΩ (typ.)
  • Adjustable slew rate control
  • Adjustable quick output discharge (QOD)
  • Open drain Power Good (PG) signal
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.) for TPS22992
    • ON state (IQ): 30 µA (typ.) for TPS22992S
    • OFF state (ISD): 0.1 µA (typ.)
  • Short circuit protection (TPS22992S only)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON)
    • ON ≥ VIH (ION): 25 nA (typ.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)

Description for the TPS22992

The TPS22992x product family consists of two devices: TPS22992 and TPS22992S. Each device is a single-channel load switch with an 8.7-mΩ power MOSFET designed to maximize power density in applications up to 5.5 V and 6 A. A configurable rise time provides flexibility for power sequencing and minimizes inrush current for high capacitance loads.

The switch is controlled by an enable pin (ON), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22992x device has an optional QOD pin for quick output discharge when switch is turned off, and the fall time (tFALL) of the output can be adjusted through an external resistor. There is a Power Good (PG) signal on the device that indicates when the main MOSFET is fully turned on, which can be used to enable a downstream load.

Both TPS22992x devices come with thermal shutdown to ensure protection in high temperature environments. The TPS22992S device also integrates overcurrent protection, preventing damage to the device if the output is shorted to ground during operation or start-up.

For small form factor applications, the TPS22992x devices are available in a 1.25 × 1.25mm, 0.4-mm pitch, 8-pin WQFN package. The TPS22992 device is also available in a 1.5 × 1.25 mm, 0.5-mm pitch, 8-pin WQFN package where a wider pin pitch is needed. Both devices are characterized for operation over the free-air temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more