20-pin (RUK) package image

TPS22994RUKR ACTIVE

4-ch, 3.6-V, 1-A, 41-mΩ load switch with I2C control

ACTIVE Custom reel may be available
Same as: TPS22994RUKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22994RUKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUK) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22994

  • Input Voltage: 1.0 V to 3.6 V
  • Low ON-State Resistance (VBIAS = 7.2 V)
    • RON = 41 mΩ at VIN = 3.3 V
    • RON = 41 mΩ at VIN = 1.8 V
    • RON = 41 mΩ at VIN = 1.5 V
    • RON = 41 mΩ at VIN = 1.0 V
  • VBIAS voltage range: 2.7 V to 17.2 V
    • Suitable for 1S/2S/3S/4S Li-ion Battery Topologies
  • 1-A Max Continuous Current Per Channel
  • Quiescent Current
    • Single Channel < 12 µA
    • All Four Channels < 22 µA
  • Shutdown Current (All Four Channels) < 7 µA
  • Four 1.2-V Compatible GPIO Control Inputs
  • I2C Configuration (Per Channel)
    • On/Off Control
    • Programmable Slew Rate Control (5 options)
    • Programmable ON-delay (4 options)
    • Programmable Output Discharge (4 options)
  • I2C SwitchALL Command for Multi-channel/Multi-chip Control
  • QFN-20 package, 3 mm x 3 mm, 0.75 mm height

Description for the TPS22994

The TPS22994 is a multi-channel, low RON load switch with user programmable features. The device contains four N-channel MOSFETs that can operate over an input voltage range of 1.0 V to 3.6 V. The switch can be controlled by I2C making it ideal for usage with processors that have limited GPIO available. The rise time of the TPS22994 device is internally controlled in order to avoid inrush current. The TPS22994 has five programmable slew rate options, four ON-delay options, and four quick output discharge (QOD) resistance options.

The channels of the device can be controlled via either GPIO or I2C. The default mode of operation is GPIO control through the ONx terminals. The I2C slave address terminals can be tied high or low to assign seven unique device addresses.

The TPS22994 is available in a space-saving RUK package (0.4-mm pitch) and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22994RUKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more