Home Power management Power switches Load switches

TPS22995

ACTIVE

5.5-V 3.5-A 20-mΩ on-resistance load switch with adjustable rise time

Product details

Number of channels 1 Vin (min) (V) 0.4 Vin (max) (V) 5.5 Imax (A) 3.8 Ron (typ) (mΩ) 20 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Device type Load switches Function Inrush current control, Thermal shutdown
Number of channels 1 Vin (min) (V) 0.4 Vin (max) (V) 5.5 Imax (A) 3.8 Ron (typ) (mΩ) 20 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Device type Load switches Function Inrush current control, Thermal shutdown
WQFN-HR (RZF) 6 1.0625 mm² 1.25 x 0.85 WQFN-HR (RZG) 6 1.125 mm² 1.5 x 0.75
  • Input operating voltage range (VIN): 0.4 V – 5.5 V
  • Bias voltage supply (VBIAS): 1.5 V – 5.5 V
  • Maximum continuous current: 3.8 A
  • On-resistance (RON): 18 mΩ (typ.)
  • Adjustable slew rate control through external capacitor
  • Quick Output Discharge (QOD): 100 Ω (typ.)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 25 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 10 uA (typ.)
    • OFF state (ISD): 0.1 uA (typ.)
  • Input operating voltage range (VIN): 0.4 V – 5.5 V
  • Bias voltage supply (VBIAS): 1.5 V – 5.5 V
  • Maximum continuous current: 3.8 A
  • On-resistance (RON): 18 mΩ (typ.)
  • Adjustable slew rate control through external capacitor
  • Quick Output Discharge (QOD): 100 Ω (typ.)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 25 nA (max.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Low power consumption:
    • ON state (IQ): 10 uA (typ.)
    • OFF state (ISD): 0.1 uA (typ.)

A capacitor to GND on the CT pin sets the slew rate, and the higher the Capacitor the higher the slew rate. Rise times are shown below.The following equation can be used to estimate the rise time for different VIN and CT capacitors:

tR = (0.3418VIN + 0.1036) × CT + 14.064VIN + 12.255

where

  • tR = Rise time in µs.
  • VIN = Input voltage in V.
  • CT = CT Capacitor in pF.

A capacitor to GND on the CT pin sets the slew rate, and the higher the Capacitor the higher the slew rate. Rise times are shown below.The following equation can be used to estimate the rise time for different VIN and CT capacitors:

tR = (0.3418VIN + 0.1036) × CT + 14.064VIN + 12.255

where

  • tR = Rise time in µs.
  • VIN = Input voltage in V.
  • CT = CT Capacitor in pF.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS22995 5.5-V, 3.8-A, 18-mΩ On-Resistance Load Switch with Adjustable Rise Time datasheet PDF | HTML 14 Dec 2022
EVM User's guide TPS22995 Evaluation Module User's Guide PDF | HTML 12 Jul 2022
Certificate TPS22995EVM EU RoHS Declaration of Conformity (DoC) 18 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22995EVM — TPS22995 evaluation module for 5-V 20-mΩ 4-A load switch with adjustable rise time

The TPS22995 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22995RZF and TPS22995RZG load switches. The TPS22995EVM allows the user to apply different input voltages (0.4 V to 5.5 V) under different loading conditions (0 A to 3.5 A) to the TPS22995 devices.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RZF) 6 Ultra Librarian
WQFN-HR (RZG) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos