TPS2373

ACTIVE

IEEE 802.3bt PoE high-power PD interface with advanced startup

alarmNotifications Order now

Product details

Vin (min) (V) 8 Vin (max) (V) 57 PoE current limit (min) (mA) 1550, 1900 PoE inrush limit (mA) (typ) (A) 0.2, 0.335, 200, 335 rDS(on) per FET (typ) (mΩ) 100, 300 PoE standards supported 802.3bt Type 3, 802.3bt Type 4 PD power level 13W, 25W, 51W, 71W DC/DC control PD Only Fault response Auto Retry Features Adapter priority, Advanced startup, Automatic MPS, Non-standard POE++ compatible, PG, Primary Side Adapter Priority, Primary-side adapter priority, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Vin (min) (V) 8 Vin (max) (V) 57 PoE current limit (min) (mA) 1550, 1900 PoE inrush limit (mA) (typ) (A) 0.2, 0.335, 200, 335 rDS(on) per FET (typ) (mΩ) 100, 300 PoE standards supported 802.3bt Type 3, 802.3bt Type 4 PD power level 13W, 25W, 51W, 71W DC/DC control PD Only Fault response Auto Retry Features Adapter priority, Advanced startup, Automatic MPS, Non-standard POE++ compatible, PG, Primary Side Adapter Priority, Primary-side adapter priority, Programmable UVLO, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • IEEE 802.3bt (Draft) PD Solution for Type 3 or Type 4 PoE
  • Supports Power Levels for Type-4 ( TPS2373-4) 90-W and Type-3 ( TPS2373-3) 60-W Operation
  • Robust 100 V Hotswap MOSFET
    • TPS2373-4 (typ.): 0.1-Ω, 2.2-A Current Limit
    • TPS2373-3 (typ.): 0.3-Ω, 1.85-A Current Limit
  • Allocated Power Indicator Outputs
  • Advanced Startup for DC-DC
    • Simplifies Downstream DC-DC Design
    • Compliant to PSE Inrush
  • Automatic Maintain Power Signature (MPS)
    • Auto-adjust MPS for Type 1-2 or 3-4 PSE
    • Supports Ultra-Low Power Standby Modes
  • Primary Adapter Priority Input
  • Supports PoE++ PSE
  • -40°C to 125°C Junction Temperature Range
  • 20-lead VQFN Package
  • IEEE 802.3bt (Draft) PD Solution for Type 3 or Type 4 PoE
  • Supports Power Levels for Type-4 ( TPS2373-4) 90-W and Type-3 ( TPS2373-3) 60-W Operation
  • Robust 100 V Hotswap MOSFET
    • TPS2373-4 (typ.): 0.1-Ω, 2.2-A Current Limit
    • TPS2373-3 (typ.): 0.3-Ω, 1.85-A Current Limit
  • Allocated Power Indicator Outputs
  • Advanced Startup for DC-DC
    • Simplifies Downstream DC-DC Design
    • Compliant to PSE Inrush
  • Automatic Maintain Power Signature (MPS)
    • Auto-adjust MPS for Type 1-2 or 3-4 PSE
    • Supports Ultra-Low Power Standby Modes
  • Primary Adapter Priority Input
  • Supports PoE++ PSE
  • -40°C to 125°C Junction Temperature Range
  • 20-lead VQFN Package

The TPS2373 contains all of the features needed to implement an IEEE802.3at or IEEE802.3bt (draft) (Type 1-4) powered device (PD). The low internal switch resistance allows the TPS2373-4 and TPS2373-3 to support high power applications up to 90 W and 60 W respectively. Assuming 100-meter CAT5 cable, this translates into 71.3 W and 51 W at PD input.

The TPS2373 operates with enhanced features.

The Advanced Startup function for DC-DC results in a simple, flexible, and minimal system cost solution, while ensuring that IEEE802.3bt (draft) startup requirements are met. It helps to reduce the size of the low voltage bias capacitor considerably. It also allows long DC-DC converter soft-start period and enables the use of a low-voltage PWM controller.

The Automatic MPS function enables applications requiring very low power standby modes. The TPS2373 automatically generates the necessary pulsed current to maintain the PSE power. An external resistor is used to enable this functionality and to program the MPS pulsed current amplitude.

The TPS2373 contains all of the features needed to implement an IEEE802.3at or IEEE802.3bt (draft) (Type 1-4) powered device (PD). The low internal switch resistance allows the TPS2373-4 and TPS2373-3 to support high power applications up to 90 W and 60 W respectively. Assuming 100-meter CAT5 cable, this translates into 71.3 W and 51 W at PD input.

The TPS2373 operates with enhanced features.

The Advanced Startup function for DC-DC results in a simple, flexible, and minimal system cost solution, while ensuring that IEEE802.3bt (draft) startup requirements are met. It helps to reduce the size of the low voltage bias capacitor considerably. It also allows long DC-DC converter soft-start period and enables the use of a low-voltage PWM controller.

The Automatic MPS function enables applications requiring very low power standby modes. The TPS2373 automatically generates the necessary pulsed current to maintain the PSE power. An external resistor is used to enable this functionality and to program the MPS pulsed current amplitude.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS23730 ACTIVE IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller This product integrates the DC-DC controller and is recommended for up to 51W applications.
TPS23881 ACTIVE 4-pair, type-4, 8-channel PoE PSE with 200-mΩ RSENSE  This product is an IEEE802.3bt-ready PSE controller.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS2373 High-Power PoE PD Interface with Advanced Startup datasheet (Rev. C) PDF | HTML 07 Nov 2018
EVM User's guide TPS2373-4EVM-758 Evaluation Module User's Guide (Rev. B) PDF | HTML 25 Jul 2023
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Application brief How to Identify Allocated Power at PD Through TPH, TPL, and BT Pins PDF | HTML 21 Jul 2020
Technical article The ABCs and 123s of PoE PDF | HTML 17 Apr 2020
Technical article Delivering a smooth transition from AC to PoE power PDF | HTML 01 Nov 2018
Technical article The new PoE standard: It’s almost here PDF | HTML 06 Jun 2018
Technical article Less (standby) power and more light PDF | HTML 10 May 2018
Application note Beyond BT High-Power PoE Solution using the TPS23880 and TPS2372-4 17 Apr 2018
Technical article Would you like a logo to go with your PoE system? PDF | HTML 16 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2373-4EVM-758 — TPS2373-4 evaluation module for IEEE802.3bt PoE PD applications

The TPS2373 evaluation module (TPS2373-4EVM-758) contains evaluation and reference circuitry for the TPS2373, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications. The EVM is designed with a 5V active clamp forward isolated converter for high efficiency, 70W PD (...)

User guide: PDF | HTML
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP21318 — Class 8 PoE 12-V, 6-A, powered device (PD) active-clamp forward converter reference design

This reference design features a Type-4, Class 8, 71-W active clamp forward converter for powered devices (PD) through Power over Ethernet (PoE). The TPS2373-4 PD controller provides detection and classification and also powers up the UCC2897A pulse-width modulation (PWM) controller through its (...)
Test report: PDF
Reference designs

PMP20878 — Class 8 high power PoE isolated active clamp forward converter (24V/3A) reference design

This reference design is a high power PoE Powered Device (PD) plus active clamp forward converter.  The TPS2373 high power PD controller EVM (TPS2373-4EVM-758) provides all functions necessary to implement an IEEE802.3bt-ready PD.  This is paired up with an active clamp forward converter (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21103 — Class 5 PoE PD (12 V/2.5 A) supply reference design with smooth transition to auxiliary

This reference design implements an IEEE802.3bt compliant Class 5 Power over Ethernet (PoE) Powered Device (PD) with smooth transition between the PoE input and an auxiliary supply connected to the output.  The design consists of a 12-V/2.5-A active clamp forward converter utilizing the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050023 — Type-3 IEEE802.3bt-ready flyback converter PoE powered device reference design

This design showcases a low cost, Type-3, Class 6, 51W flyback converter for powered devices through Power over Ethernet. The TPS2373-3 PD controller provides detection and classification while also powering up the LM51551-Q1 PWM controller through its advanced startup feature. This design takes in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos