TPS2413

ACTIVE

0.8-V to 16.5-V 1.2A IQ 291-uA Igate source N+1 and OR-ing power rail controller

alarmNotifications Order now

Product details

Vin (min) (V) 0.8 Vin (max) (V) 16.5 Number of channels 1 Features Gate ON/OFF control, Reverse current blocking Iq (typ) (mA) 1.2 Iq (max) (mA) 7 FET External single FET IGate source (typ) (µA) 291 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Design support EVM, Reference Design Rating Catalog Imax (A) 250 VGS (max) (V) 11.5 Device type ORing controller Product type ORing controller
Vin (min) (V) 0.8 Vin (max) (V) 16.5 Number of channels 1 Features Gate ON/OFF control, Reverse current blocking Iq (typ) (mA) 1.2 Iq (max) (mA) 7 FET External single FET IGate source (typ) (µA) 291 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Design support EVM, Reference Design Rating Catalog Imax (A) 250 VGS (max) (V) 11.5 Device type ORing controller Product type ORing controller
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Control External FET for N+1 and ORing
  • Wide Supply Voltage Range of 3 V to 16.5 V
  • Controls Buses From 0.8 V to 16.5 V
  • Linear or On/Off Control Method
  • Internal Charge Pump for N-Channel MOSFET
  • Rapid Device Turnoff Protects Bus Integrity
  • Positive Gate Control on Hot Insertion
  • Soft Turnon Reduces Bus Transients
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin TSSOP and SOIC Packages
  • Control External FET for N+1 and ORing
  • Wide Supply Voltage Range of 3 V to 16.5 V
  • Controls Buses From 0.8 V to 16.5 V
  • Linear or On/Off Control Method
  • Internal Charge Pump for N-Channel MOSFET
  • Rapid Device Turnoff Protects Bus Integrity
  • Positive Gate Control on Hot Insertion
  • Soft Turnon Reduces Bus Transients
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin TSSOP and SOIC Packages

The TPS2412/13 controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward voltage diode. The TPS2412/13 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2412 provides a linear turnon control while the TPS2413 has an on/off control method.

Applications for the TPS2412/13 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. Redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS2412/13 and N-channel MOSFET provide this function with less power loss than a schottky diode.

Accurate voltage sensing and a programmable turnoff threshold allows operation to be tailored for a wide range of implementations and bus characteristics. The TPS2412/13 are lower pin count, reduced feature versions of the TPS2410/11.

The TPS2412/13 controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward voltage diode. The TPS2412/13 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2412 provides a linear turnon control while the TPS2413 has an on/off control method.

Applications for the TPS2412/13 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. Redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS2412/13 and N-channel MOSFET provide this function with less power loss than a schottky diode.

Accurate voltage sensing and a programmable turnoff threshold allows operation to be tailored for a wide range of implementations and bus characteristics. The TPS2412/13 are lower pin count, reduced feature versions of the TPS2410/11.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output Wider voltage range and FETGOOD output to indicate external MOSFET health status

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS241x N+1 and ORing Power Rail Controller datasheet (Rev. D) PDF | HTML 09 Oct 2019
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide TPS2411EVM and TPS2413EVM User's Guide 02 Jan 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2412EVM — TPS2412 Evaluation Module

The TPS2412EVM is an evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2412s and MOSFETs.

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos