Home Power management Power protection switches & controllers Hot-swap controllers

TPS2456A

ACTIVE

8.5-V to 15-V dual channelHot Swap with Oring and Impro-Ved Slew Rate Immunity

Product details

Vabsmax_cont (V) 20 Vin (max) (V) 15 Vin (min) (V) 8.5 Features Adjustable current limit, Current monitoring, Fault output, Overcurrent protection, Power good signal, Reverse current blocking always, Short circuit protection, adjustable UVLO Overcurrent response Current limiting Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 15 Vin (min) (V) 8.5 Features Adjustable current limit, Current monitoring, Fault output, Overcurrent protection, Power good signal, Reverse current blocking always, Short circuit protection, adjustable UVLO Overcurrent response Current limiting Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VQFN (RHH) 36 36 mm² 6 x 6
  • TPS2456A Improves Supply Slew-rate Immunity
  • Dual 12 V Protection and Blocking Control
  • Independent Current Limit and Fast Trip
  • Blocking Permits ORing of Multiple Inputs
  • Power Good and Fault Outputs
  • Analog Current Monitor Outputs
  • -40°C to 125°C Operating TJ
  • QFN36 Package
  • TPS2456A Improves Supply Slew-rate Immunity
  • Dual 12 V Protection and Blocking Control
  • Independent Current Limit and Fast Trip
  • Blocking Permits ORing of Multiple Inputs
  • Power Good and Fault Outputs
  • Analog Current Monitor Outputs
  • -40°C to 125°C Operating TJ
  • QFN36 Package

The TPS2456A is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

The ORing control uses an external MOSFET to block reverse current when an input is shorted. Systems with closely matched supply voltages and feed networks can supply current from both supplies simultaneously.

The MONx output provides an accurate analog indication of load current.

The protection circuits may be used without blocking, and the blocking may be used without protection. Internal connections prevent implementation of these as four fully-independent functions.

The TPS2456 and TPS2456A have identical Electrical Characteristics tables. The TPS2456A has reduced sensitivity to input supply slew rate variations. It is recommended for all new applications.

The TPS2456A is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

The ORing control uses an external MOSFET to block reverse current when an input is shorted. Systems with closely matched supply voltages and feed networks can supply current from both supplies simultaneously.

The MONx output provides an accurate analog indication of load current.

The protection circuits may be used without blocking, and the blocking may be used without protection. Internal connections prevent implementation of these as four fully-independent functions.

The TPS2456 and TPS2456A have identical Electrical Characteristics tables. The TPS2456A has reduced sensitivity to input supply slew rate variations. It is recommended for all new applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Dual 12 V Protection and Blocking Controller datasheet 19 Jul 2012
Selection guide Hot Swap Selection Tool 28 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2456EVM — TPS2456 Dual 12V Protection and Blocking ORing Controller Evaluation Module

The TPS2456EVM is an evaluation module used to evaluate the TPS2456 dual 12-V protection/blocking controller. The TPS2456 provides hot swap capability and diode Or functions via external Mosfets. The TPS2456 is a dual, 12-V, channel protection (hot swap) and blocking (ORing) controller that (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos